(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Hooks

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CHPH25
CHPH32
CHPH40
CHPH50
CHPH60
CHPH70
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipD (Outer diameter)
(mm)

MYR 21.63

1 Piece(s) 4 Day(s) 25

MYR 37.46

1 Piece(s) 4 Day(s) 32

MYR 58.65

1 Piece(s) 4 Day(s) 40

MYR 93.43

1 Piece(s) 4 Day(s) 50

MYR 241.16

1 Piece(s) 4 Day(s) 60

MYR 314.53

1 Piece(s) 4 Day(s) 70

Loading...

  1. 1

Basic Information

Brand MISUMI Shape Hooks

Additional Products in this Category

Tech Support

Press
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)