(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Copper Vise Cap

Copper Vise Cap

Standard Unit Price:
MYR 155.65-
Days to Ship :
5 Day(s)

Basic Specifications

  • Material
    Copper
  • Height
    35

Details

Part Number
Total Length(mm)

Refine by

  • 75
  • 100
  • 125
  • 150
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
75
5 Day(s)
MYR 155.65

Part Number : M-CVC1
Days to Ship 5 Day(s)
Standard Unit Price MYR 155.65

Specificationtitle

  • Material
    Copper
  • Total Length(mm)
    75
  • Height
    35
100
5 Day(s)
MYR 215.39

Part Number : M-CVC2
Days to Ship 5 Day(s)
Standard Unit Price MYR 215.39

Specificationtitle

  • Material
    Copper
  • Total Length(mm)
    100
  • Height
    35
125
5 Day(s)
MYR 323.30

Part Number : M-CVC3
Days to Ship 5 Day(s)
Standard Unit Price MYR 323.30

Specificationtitle

  • Material
    Copper
  • Total Length(mm)
    125
  • Height
    35
150
5 Day(s)
MYR 490.20

Part Number : M-CVC4
Days to Ship 5 Day(s)
Standard Unit Price MYR 490.20

Specificationtitle

  • Material
    Copper
  • Total Length(mm)
    150
  • Height
    35

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Specifications

Specification Table

Copper Vise Cap: Related Image
 


More Information

Specifications/Overview

Copper Vise Cap: Related Image
 


Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support