(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Brass Longnose Pliers

Click this image to zoom it.

Move the mouse over the image to zoom

Brass Longnose Pliers

Standard Unit Price:
MYR 103.54-
Days to Ship :
5 Day(s)

Basic Specifications

  • Material
    Tip: Brass
  • Tip Type
    Serrated
  • Opening(mm)
    75

Details

Part Number
Tip Shape

Refine by

  • 45°
  • Straight
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Straight
5 Day(s)
MYR 103.54

Part Number : M-PBN1
Days to Ship 5 Day(s)
Standard Unit Price MYR 103.54

Specificationtitle

  • Material
    Tip: Brass
  • Tip Shape
    Straight
  • Tip Type
    Serrated
  • Opening(mm)
    75
45°
5 Day(s)
MYR 109.42

Part Number : M-PBN2
Days to Ship 5 Day(s)
Standard Unit Price MYR 109.42

Specificationtitle

  • Material
    Tip: Brass
  • Tip Shape
    45°
  • Tip Type
    Serrated
  • Opening(mm)
    75

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Drawing

Brass Longnose Pliers: Related Image

Specifications

Specification Table

Brass Longnose Pliers: Related Image
 

Brass Longnose Pliers: Related Image


More Information

Specifications/Overview

■ Applications Used when grasping parts in narrow areas or small and fragile parts.


Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support