(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Tie Bar Cover

Click this image to zoom it.

Move the mouse over the image to zoom

Tie Bar Cover【16 Pieces Per Package】

Standard Unit Price:
MYR 233.28-
Days to Ship :
5 Day(s)

Basic Specifications

  • Quantity Contained(pcs)
    Yellow: 16 / Black: 16
  • Material
    Nylon

Details

Part Number
Applicable Tie Bar Diameter(φ)

Refine by

  • 38 to 48
  • 50 to 60
  • 63 to 73
  • 76 to 86
  • 89 to 99
  • 102 to 124
  • 127 to 149
  • 152 to 175
  • Clear
W(mm)

Refine by

  • 26
  • 29
  • 32
  • 38
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
38 to 48
26
5 Day(s)
MYR 233.28

16 Pieces Per Package

Part Number : M-TBR-38
Days to Ship 5 Day(s)
Standard Unit Price MYR 233.28
Quantity 16 Pieces Per Package

Specificationtitle

  • Applicable Tie Bar Diameter(φ)
    38 to 48
  • W(mm)
    26
  • Quantity Contained(pcs)
    Yellow: 16 / Black: 16
  • Material
    Nylon
50 to 60
26
5 Day(s)
MYR 236.25

16 Pieces Per Package

Part Number : M-TBR-50
Days to Ship 5 Day(s)
Standard Unit Price MYR 236.25
Quantity 16 Pieces Per Package

Specificationtitle

  • Applicable Tie Bar Diameter(φ)
    50 to 60
  • W(mm)
    26
  • Quantity Contained(pcs)
    Yellow: 16 / Black: 16
  • Material
    Nylon
63 to 73
29
5 Day(s)
MYR 247.09

16 Pieces Per Package

Part Number : M-TBR-63
Days to Ship 5 Day(s)
Standard Unit Price MYR 247.09
Quantity 16 Pieces Per Package

Specificationtitle

  • Applicable Tie Bar Diameter(φ)
    63 to 73
  • W(mm)
    29
  • Quantity Contained(pcs)
    Yellow: 16 / Black: 16
  • Material
    Nylon
76 to 86
29
5 Day(s)
MYR 289.44

16 Pieces Per Package

Part Number : M-TBR-76
Days to Ship 5 Day(s)
Standard Unit Price MYR 289.44
Quantity 16 Pieces Per Package

Specificationtitle

  • Applicable Tie Bar Diameter(φ)
    76 to 86
  • W(mm)
    29
  • Quantity Contained(pcs)
    Yellow: 16 / Black: 16
  • Material
    Nylon
89 to 99
32
5 Day(s)
MYR 310.62

16 Pieces Per Package

Part Number : M-TBR-89
Days to Ship 5 Day(s)
Standard Unit Price MYR 310.62
Quantity 16 Pieces Per Package

Specificationtitle

  • Applicable Tie Bar Diameter(φ)
    89 to 99
  • W(mm)
    32
  • Quantity Contained(pcs)
    Yellow: 16 / Black: 16
  • Material
    Nylon
102 to 124
32
5 Day(s)
MYR 329.45

16 Pieces Per Package

Part Number : M-TBR-102
Days to Ship 5 Day(s)
Standard Unit Price MYR 329.45
Quantity 16 Pieces Per Package

Specificationtitle

  • Applicable Tie Bar Diameter(φ)
    102 to 124
  • W(mm)
    32
  • Quantity Contained(pcs)
    Yellow: 16 / Black: 16
  • Material
    Nylon
127 to 149
38
5 Day(s)
MYR 350.63

16 Pieces Per Package

Part Number : M-TBR-127
Days to Ship 5 Day(s)
Standard Unit Price MYR 350.63
Quantity 16 Pieces Per Package

Specificationtitle

  • Applicable Tie Bar Diameter(φ)
    127 to 149
  • W(mm)
    38
  • Quantity Contained(pcs)
    Yellow: 16 / Black: 16
  • Material
    Nylon
152 to 175
38
5 Day(s)
MYR 371.81

16 Pieces Per Package

Part Number : M-TBR-152
Days to Ship 5 Day(s)
Standard Unit Price MYR 371.81
Quantity 16 Pieces Per Package

Specificationtitle

  • Applicable Tie Bar Diameter(φ)
    152 to 175
  • W(mm)
    38
  • Quantity Contained(pcs)
    Yellow: 16 / Black: 16
  • Material
    Nylon

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Drawing

Tie Bar Cover: Related Image

Specifications

Specification Table

Tie Bar Cover: Related Image

Tie Bar Cover: Related Image


 


More Information

Usage Example

Tie Bar Cover: Related Image

Usage

Protects the tie bar while installing molds.


Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support