(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Sino-Japanese Common Model Used Branded Material Used Omron CPM2C Series Compatible Harness
Part Number
Configured Part Number is shown.
GPN-CP9Y-BB-[0.2-10/0.1]
Connector Type | ー | Shape Specification Type | ー | Cable Type | ー | Specified Length (m) | ー | Add alteration to the end of the part number |
GPN | CP44Y | WA | 1.8 |
(1) One end cut off | (2) Dual-end connectors | (3) Compatible Terminal Block | ||
![]() | ● See here for details regarding angle models and different cable models. ● Refer to Connection Diagram Page for wire colors. | ![]() | ● See here for details regarding angle models and different cable models. ● It can be used together with applicable terminal blocks. | ![]() ● A terminal block with recommended connector. |
PLC Model | (1) One end cut off | (2) Dual-end connectors | (3) Compatible Terminal Block | |||
Model | Specified Length | Model | Specified Length | Model | ||
CPU Unit | CPM2C-10C□DTC-D CPM2C-10C□DT1C-D CPM2C-20C□DTC-D CPM2C-20C□DT1C-D CPM2C-32C□DT□C-D CPM2C-32C□DT1C-D | GPN-CP4S-WA-(Length) | 0.2 – 50 | GPN-CP4D-WA-(Length) | 0.2 – 50 | PCN-4F-24 |
CPM2C-10C□DTM-D CPM2C-10C□DT1M-D CPM2C-20C□DTM-D CPM2C-20C□DT1M-D CPM2C-32C□DTM-D CPM2C-32C□DT1M-D | GPN-CP2S-WA-(Length) | GPN-CP2D-WA-(Length) | MWS-M20-HT20 | |||
Input Expansion I / O Unit | CPM2C-8EDC CPM2C-8ETC CPM2C-8ET1C CPM2C-16EDC CPM2C-16ETC CPM2C-16ET1C | GPN-CP4S-WA-(Length) | GPN-CP4D-WA-(Length) | PCN-4F-24 | ||
CPM2C-8EDM CPM2C-8ETM CPM2C-8ET1M CPM2C-16EDM CPM2C-16ETM CPM2C-16ET1M | GPN-CP2S-WA-(Length) | GPN-CP2D-WA-(Length) | MWS-M20-HT20 | |||
Input / Output Expansion Unit | CPM2C-24EDTC CPM2C-24EDT1C CPM2C-32EDTC CPM2C-32EDT1C | GPN-CP4S-WA-(Length) | GPN-CP4D-WA-(Length) | PCN-4F-24 | ||
CPM2C-24EDTM CPM2C-24EDT1M CPM2C-32EDTM CPM2C-32EDT1M | GPN-CP2S-WA-(Length) | GPN-CP2D-WA-(Length) | MWS-M20-HT20 |
(4) With Y-terminal | (5) With loose wires & mark tube | ||
![]() | ● A harness with the PLC signal name on the mark tube and a Y-terminal. | ![]() | ● A harness with the PLC signal name on the mark tube. |
PLC Model | (4) With Y-terminal | (5) With loose wires & mark tube | ||||
Model | Specified Length | Model | Specified Length | |||
CPU Unit | CPM2C-10C□DTC-D | Input | GPN-CP6Y-WA-(Length) | 0.2 – 50 | GPN-CP6T-BB-(Length) | 0.2 – 10 |
Output | GPN-CP7Y-WA-(Length) | GPN-CP7T-BB-(Length) | ||||
CPM2C-10C□DT1C-D | Input | GPN-CP8Y-WA-(Length) | GPN-CP8T-BB-(Length) | |||
Output | GPN-CP9Y-WA-(Length) | GPN-CP9T-BB-(Length) | ||||
CPM2C-10C□DTM-D | Input | GPN-CP38Y-WA-(Length) | ||||
Output | GPN-CP39Y-WA-(Length) | |||||
CPM2C-10C□DT1M-D | Input | GPN-CP42Y-WA-(Length) | ||||
Output | GPN-CP43Y-WA-(Length) | |||||
CPM2C-20C□DTC-D | Input | GPN-CP66Y-WA-(Length) | GPN-CP66T-BB-(Length) | |||
Output | GPN-CP67Y-WA-(Length) | GPN-CP67T-BB-(Length) | ||||
CPM2C-20C□DT1C-D | Input | GPN-CP68Y-WA-(Length) | GPN-CP68T-BB-(Length) | |||
Output | GPN-CP69Y-WA-(Length) | GPN-CP69T-BB-(Length) | ||||
CPM2C-20C□DTM-D | Input | GPN-CP44Y-WA-(Length) | ||||
Output | GPN-CP45Y-WA-(Length) | |||||
CPM2C-20C□DT1M-D | Input | GPN-CP46Y-WA-(Length) | ||||
Output | GPN-CP47Y-WA-(Length) | |||||
CPM2C-32CDTC-D | Input | GPN-CP26Y-WA-(Length) | GPN-CP26T-BB-(Length) | |||
Output | GPN-CP27Y-WA-(Length) | GPN-CP27T-BB-(Length) | ||||
CPM2C-32CDT1C-D | Input | GPN-CP28Y-WA-(Length) | GPN-CP28T-BB-(Length) | |||
Output | GPN-CP29Y-WA-(Length) | GPN-CP29T-BB-(Length) | ||||
CPM2C-32CDTM-D | Input | GPN-CP48Y-WA-(Length) | ||||
Output | GPN-CP49Y-WA-(Length) | |||||
CPM2C-32CDT1M-D | Input | GPN-CP52Y-WA-(Length) | ||||
Output | GPN-CP53Y-WA-(Length) | |||||
Input Expansion I / O Unit | CPM2C-8EDC | GPN-CP32Y-WA-(Length) | GPN-CP32T-BB-(Length) | |||
CPM2C-8ETC | GPN-CP33Y-WA-(Length) | GPN-CP33T-BB-(Length) | ||||
CPM2C-8ET1C | GPN-CP34Y-WA-(Length) | GPN-CP34T-BB-(Length) | ||||
CPM2C-8EDM | GPN-CP54Y-WA-(Length) | |||||
CPM2C-8ETM | GPN-CP55Y-WA-(Length) | |||||
CPM2C-8ET1M | GPN-CP56Y-WA-(Length) | |||||
CPM2C-16EDC | GPN-CP35Y-WA-(Length) | GPN-CP35T-BB-(Length) | ||||
CPM2C-16ETC | GPN-CP36Y-WA-(Length) | GPN-CP36T-BB-(Length) | ||||
CPM2C-16ET1C | GPN-CP37Y-WA-(Length) | GPN-CP37T-BB-(Length) | ||||
CPM2C-16EDM | GPN-CP57Y-WA-(Length) | |||||
CPM2C-16ETM | GPN-CP58Y-WA-(Length) | |||||
CPM2C-16ET1M | GPN-CP59Y-WA-(Length) |
(4) With Y-terminal | (5) With loose wires & mark tube | ||
![]() | ● A harness with the PLC signal name on the mark tube and a Y-terminal. | ![]() | ● A harness with the PLC signal name on the mark tube. |
PLC Model | (4) With Y-terminal | (5) With loose wires & mark tube | ||||
Model | Specified Length | Model | Specified Length | |||
Input / Output Expansion Unit | CPM2C-24EDTC | Input | GPN-CP84Y-WA-(Length) | 0.2 – 50 | GPN-CP84T-BB-(Length) | 0.2 – 10 |
Output | GPN-CP85Y-WA-(Length) | GPN-CP85T-BB-(Length) | ||||
CPM2C-24EDT1C | Input | GPN-CP86Y-WA-(Length) | GPN-CP86T-BB-(Length) | |||
Output | GPN-CP87Y-WA-(Length) | GPN-CP87T-BB-(Length) | ||||
CPM2C-24EDTM | Input | GPN-CP94Y-WA-(Length) | ||||
Output | GPN-CP95Y-WA-(Length) | |||||
CPM2C-24EDT1M | Input | GPN-CP96Y-WA-(Length) | ||||
Output | GPN-CP97Y-WA-(Length) | |||||
CPM2C-32EDTC | Input | GPN-CP88Y-WA-(Length) | GPN-CP88T-BB-(Length) | |||
Output | GPN-CP89Y-WA-(Length) | GPN-CP89T-BB-(Length) | ||||
CPM2C-32EDT1C | Input | GPN-CP92Y-WA-(Length) | GPN-CP92T-BB-(Length) | |||
Output | GPN-CP93Y-WA-(Length) | GPN-CP93T-BB-(Length) | ||||
CPM2C-32EDTM | Input | GPN-CP98Y-WA-(Length) | ||||
Output | GPN-CP99Y-WA-(Length) | |||||
CPM2C-32EDT1M | Input | GPN-CP222Y-WA-(Length) | ||||
Output | GPN-CP223Y-WA-(Length) |
Specified Length (m) | ~ 0.9 | 1 ~ 4 | 4.1 ~ 50 |
Tolerance | +20mm | +50mm | + 3% of Specified Length |
Supported unit type | CPU | Supported model types | CPM2C-10C□DT1C-D | Shape Specification | With Y Terminal Mark Tube |
---|---|---|---|---|---|
Connector number | Output 1 | Cable shape | Loose Wires | Number of cores(Core) | 24 |
CN1 connector specification | FCN | Supported models | Omron CPM2C Series |
MISUMI_Test
Days to Ship : 3 Day(s) or more
MISUMI_Test
Days to Ship : 3 Day(s) or more
OMRON
Standard Price : MYR 1,403.87
Days to Ship : 1 Day(s)
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy