(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
High-Reliability Nylon Harness with Incorrect Insertion Prevention Function
● An in-device harness using AMP Universal MATE-N-LOK connectors.
● Female (socket) contacts are installed in female (socket) housing, with male (plug) housing having male (plug) contacts.
● Specified connection and mark tube printing are possible when a custom number is used. For specifying methods, see >>P.1403
● Customization of sheath strip lengths is possible through our alteration service. For specifying methods, see >>P.1403
Component Page >>1422
Wiring and Wire Color Page >>1619
Part Number
Configured Part Number is shown.
Connector Type | Shape Specification Type | Outline Image Drawing (Unit: mm) | Cable Type | Number of Cores |
Specified Length (m) |
UBR Universal MATE-N- LOK Connector (Round Cable Type) ![]() UBT Universal MATE-N- LOK Connector (Single-Core Connector Type) ![]() Tyco Electronics Amplifier |
S Female Socket |
![]() |
For Round Cable (UBR-*) ![]() ![]() For Single-Core Electric Wire (UBT-*) NAUL1015 AWG20 ![]() ![]() ![]() |
2 | Round Cable Type 0.2 ~ 50 (Single-Core Electric Type) 0.2 ~ 10 Can be specified by 0.1m increments |
3 | |||||
4 | |||||
6 | |||||
9 | |||||
JP Male for Relay |
![]() |
2 | |||
3 | |||||
4 | |||||
6 | |||||
9 | |||||
SS Female Socket / Female Socket |
![]() |
2 | |||
3 | |||||
4 | |||||
6 | |||||
9 | |||||
JPJP Male for Relay/ Male for Relay |
![]() |
2 | |||
3 | |||||
4 | |||||
6 | |||||
9 | |||||
SJP Female Socket / Male Relay |
![]() |
2 | |||
3 | |||||
4 | |||||
6 | |||||
9 | |||||
SY (Female Socket / Y Terminal) With Pin No. Insertion Mark Tube |
![]() |
2 | |||
3 | |||||
4 | |||||
6 | |||||
9 | |||||
JPY (Y Terminal / Male for Relay) With Pin No. Insertion Mark Tube |
![]() |
2 | |||
3 | |||||
4 | |||||
6 | |||||
9 | |||||
ST (Female Socket / Loose Wires 100 mm) With Pin No. Insertion Mark Tube |
![]() |
2 | |||
3 | |||||
4 | |||||
6 | |||||
9 | |||||
JPT (Loose Wires / Male for Relay 100 mm) With Pin No. Insertion Mark Tube |
![]() |
2 | |||
3 | |||||
4 | |||||
6 | |||||
9 |
Specified Length (m) | ~ 0.9 | 1 ~ 4 | 4.1 ~ 50 |
Tolerance | +20mm | +50mm | + 3% of Specified Length |
* The tolerance of the specified length is as described above.
Part Number |
---|
UBT-JPY-E-9-[0.2-10/0.1] |
UBT-ST-B-4-[0.2-10/0.1] |
UBT-ST-E-9-[0.2-10/0.1] |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | CN1 | CN2 | Number of cores | Cable color |
---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 3 Day(s) or more | Male | Y terminal | 9 | Red | ||
- | 1 Piece(s) | 3 Day(s) or more | Female | Discrete wire | 4 | Blue | ||
- | 1 Piece(s) | 3 Day(s) or more | Female | Discrete wire | 9 | Red |
Loading...
Features
Compatible Wire Size
AWG | Conductor Cross-Sectional Area (mm2) | |
---|---|---|
Size | 24 ~ 14 | 0.2 ~ 2.0 |
Specifications
Item | Characteristics |
---|---|
Rated Current | 10 A (used with AWG14) or less |
Rated Voltage (UL, CSA certified) | 600 VAC or less |
Rated Voltage (VDE) | 380 VAC or lower |
Rated Voltage (Electrical Appliance and Material Safety Law Compliant) | 300 VAC |
Withstand Voltage | 1,500 VAC / 1 minute |
Insulation Resistance | 1,000 Ω or less |
Contact Resistance | 3.5 mΩ or less |
Operating Temperature Range | -25°C ~ +85°C (Note) |
Applicable Panel Thickness | 0.76 ~ 2.29 mm |
Durability (repeated insertion and removal) | 50 times or more |
Allowable Current and Contact Resistance
Electric Wire Size (AWG) | Allowable Current (A) | Contact Resistance (MΩ or less) |
---|---|---|
24 | 1.5 | 3.50 |
22 | 3 | 3.50 |
20 | 4.5 | 3.00 |
18 | 6 | 3.00 |
16 | 8 | 2.75 |
14 | 10 | 2.75 |
Material / Finish
Item | Materials | Finish |
---|---|---|
Housing | Nylon | UL94V-0 (White) |
Contact | Brass | Tin-plated |
Relationship of Maximum Operating Temperature and Current (For Relay)
Comparison of universal MATE-N-LOK contacts of the AWG20 (0.50 ~ 0.56 mm2) wires and AWG14 (2.00 ~ 2.27 mm2) wires, which are used in 4 core housing.Commercial MATE-N-LOK Performance Curve (for Relay)
Comparison of universal MATE-N-LOK contacts of the AWG20 (0.50 ~ 0.56 mm2) wires and AWG14 (2.00 ~ 2.27 mm2) wires, which are used in 12 core housing.Connectors and Wire Selection Guidance
About Coupling
Connector type | Universal Mate-N-Lok | Connector manufacturer | Taiko Electronics | Cable shape | Single core wire |
---|---|---|---|---|---|
Cable rated voltage(V) | 600 | Conductor dimensions(AWG) | 20 | Cable standard (UL/CSA) | UL |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy