(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
An end mill for high hardness steel machining with 4 simultaneous locations that can be specified
Part Number
Configured Part Number is shown.
Part Number |
---|
T-TSC-GSXS6 |
T-TSC-LS-MSXR20 |
T-TSC-MSXB6 |
T-TSC-MSXR2 |
T-TSC-MSXR2.5 |
T-TSC-MSXR3 |
T-TSC-MSXR3.5 |
T-TSC-MSXR4 |
T-TSC-MSXR4.5 |
T-TSC-MSXR5 |
T-TSC-MSXR5.5 |
T-TSC-MSXR6 |
T-TSC-MSXR8 |
T-TSC-MSXR10 |
T-TSC-MSXR12 |
T-TSC-MSXR14 |
T-TSC-MSXR16 |
T-TSC-MSXR18 |
T-TSC-MSXR20 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Outer Diameter (D) (φ) | Flute Length (ℓ) (mm) | Number of Flutes (Pieces) | Geometry | Shank Diameter (d) (mm) | Length Under Neck (ℓ1) (mm) | Overall Length (L) (mm) | Tolerance of OD (mm) | Figure | Under Neck Diameter d1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MYR 278.13 | 1 Piece(s) | Available | 6 Day(s) or more | 6 | 12 | 6 | With Lead | 6 | - | 60 | -0.020 ~ -0.038 | 2 | - | |
MYR 3,625.07 | 1 Piece(s) | Available | 6 Day(s) or more | 20 | 45 | 6 | Ultra-Small R | 20 | 108 | 160 | -0.040 ~ -0.070 | 1 | 19.5 | |
MYR 297.15 | 1 Piece(s) | Available | 6 Day(s) or more | 6 | 6 | 6 | Ultra-Small R | 6 | - | 60 | -0.020 ~ -0.038 | 2 | - | |
MYR 256.84 | 1 Piece(s) | Available | 6 Day(s) or more | 2 | 5 | 4 | Ultra-Small R | 6 | - | 60 | -0.014 ~ -0.028 | 1 | - | |
MYR 359.28 | 1 Piece(s) | Available | 6 Day(s) or more | 2.5 | 6.3 | 4 | Ultra-Small R | 6 | - | 60 | -0.014 ~ -0.028 | 1 | - | |
MYR 283.00 | 1 Piece(s) | Available | 6 Day(s) or more | 3 | 10 | 4 | Ultra-Small R | 6 | - | 60 | -0.014 ~ -0.028 | 1 | - | |
MYR 429.48 | 1 Piece(s) | Available | 6 Day(s) or more | 3.5 | 12 | 4 | Ultra-Small R | 6 | - | 60 | -0.020 ~ -0.038 | 1 | - | |
MYR 279.73 | 1 Piece(s) | Available | 6 Day(s) or more | 4 | 12 | 4 | Ultra-Small R | 6 | - | 60 | -0.020 ~ -0.038 | 1 | - | |
MYR 325.94 | 1 Piece(s) | Available | 6 Day(s) or more | 4.5 | 15 | 4 | Ultra-Small R | 6 | - | 60 | -0.020 ~ -0.038 | 1 | - | |
MYR 309.16 | 1 Piece(s) | Available | 6 Day(s) or more | 5 | 15 | 4 | Ultra-Small R | 6 | - | 60 | -0.020 ~ -0.038 | 1 | - | |
MYR 370.19 | 1 Piece(s) | Available | 6 Day(s) or more | 5.5 | 15 | 4 | Ultra-Small R | 6 | - | 60 | -0.020 ~ -0.038 | 1 | - | |
MYR 277.56 | 1 Piece(s) | Available | 6 Day(s) or more | 6 | 15 | 6 | Ultra-Small R | 6 | - | 60 | -0.020 ~ -0.038 | 2 | - | |
MYR 340.38 | 1 Piece(s) | Available | 6 Day(s) or more | 8 | 20 | 6 | Ultra-Small R | 8 | - | 75 | -0.025 ~ -0.045 | 2 | - | |
MYR 468.80 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 25 | 6 | Ultra-Small R | 10 | - | 80 | -0.025 ~ -0.045 | 2 | - | |
MYR 670.12 | 1 Piece(s) | Available | 6 Day(s) or more | 12 | 30 | 6 | Ultra-Small R | 12 | - | 100 | -0.032 ~ -0.059 | 2 | - | |
MYR 1,414.44 | 1 Piece(s) | Available | 6 Day(s) or more | 14 | 35 | 6 | Ultra-Small R | 16 | - | 105 | -0.032 ~ -0.059 | 1 | - | |
MYR 1,635.51 | 1 Piece(s) | Available | 6 Day(s) or more | 16 | 40 | 6 | Ultra-Small R | 16 | - | 110 | -0.032 ~ -0.059 | 2 | - | |
MYR 3,187.74 | 1 Piece(s) | Available | 6 Day(s) or more | 18 | 40 | 6 | Ultra-Small R | 20 | - | 120 | -0.032 ~ -0.059 | 1 | - | |
MYR 2,431.33 | 1 Piece(s) | Available | 6 Day(s) or more | 20 | 45 | 6 | Ultra-Small R | 20 | - | 130 | -0.040 ~ -0.070 | 2 | - |
Loading...
■ Table of Standards
Shape Specification for Blade Edge -CR
Flute Diameter D (Selection) |
-CR 0.1 mm Increment Designation |
6 | 0.1 ~ 2.0 |
8 ~ 10 | 0.1 ~ 3.0 |
12 ~ 20 | 0.1 ~ 3.0 |
[ ! ]For the standards for the blade length (ℓ) and total length (L), refer to the page for the relevant model number.
[ ! ]The blade length (ℓ) and total length (L) are shorter by approximately D x 0.5 (up to 5 mm).
Shank Additional Processing -KN/-LC
Flute Diameter D (Selection) |
Length Under Neck Specification -KN 1 mm Increment Designation |
Total Length Specification -LC 1 mm Increment Designation |
Figure |
2 ~ 5.5 | KN ≥ ℓ + +3 and KN ≤ L - 23 |
LC ≥ ℓ + 10 + 3d | 1 |
6 ~ 10 | KN ≥ ℓ + 5 and KN ≤ L - 3d and KN ≤ ℓ + 50 |
2 | |
12 | |||
14 | |||
16 | |||
18 | |||
20 |
[ ! ]For the standards for the blade length (ℓ), total length (L), and shank diameter (d), refer to the page for the relevant model number.
[ ! ]When used together, specify the length under neck (KN) and the total length (LC) such that they are in the range given by LC ≥ KN + 3d + 5.
[ ! ]Specifying the length under neck (KN) indicates that the shank clearance diameter will be the blade diameter less 0.2 ~ 0.5 mm.
[ ! ]TSC-LS-MSXR is not supported.
Applicable Model Number | Blade length ℓ | |
TSC−MSXB | Stub | Click here for product details |
TSC−MSXS | Short | Click here for product details |
TSC−GSXS | Short (Gash Land / Negative Blade) | Click here for product details |
TSC−MSXR | Regular | Click here for product details |
TSC−GSXR | Regular (Gash Land / Negative Blade) | Click here for product details |
TSC−MSXL | Long | Click here for product details |
TSC−LS−MSXR | Regular (Long Shank) | Click here for product details |
Work Material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel – HRC65 / Stainless Steel / Cast Iron | Model | Highly-Helical | Processing Applications | Flat Surface / Side Surface |
---|---|---|---|---|---|
Coating | For High Hardness (Silicone-Based) | Torsion Angle (θ) | Powerful Helix (45° to 60°) |
MISUMI_Test
Standard Price : MYR 87.18-
Days to Ship : 6 Day(s) or more
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy