(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
View Other Model Numbers
Safety Shoulder Belt (Fluorescent Yellow × Silver Line) SAFW-SH-LS

Click this image to zoom it.

Move the mouse over the image to zoom

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Safety Shoulder Belt (Fluorescent Yellow × Silver Line)
Part Number: SAFW-SH-LS

Standard Unit Price: MYR 21.60 Special Price MYR 21.60
Days to Ship: 2 Day(s) or more

Low-priced and lightweight safety shoulder belt with high visibility in darkness [C-Value]

Specificationtitle

  • Color
    Others
  • Product Type
    Sash
  • Reflective Material
    Others
  • LED Presence
    None
  • Width(cm)
    4
  • Color Detail
    Fluorescent Yellow / Silver Reflection
  • Size(cm)
    Length 130
  • Mass
    65
  • Details of Material
    Orange Non-Woven Cloth, Silver Reflective Tape
  • Reflective Tape Width(mm)
    20
  • Internal capacity
    1 pc

Drawing

Safety Sash (Fluorescent Yellow with Silver Line):Related Image

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

  • Helmet Stickers
    Helmet Stickers

    MISUMI_Test

    Standard Price : MYR 12.37-

    Days to Ship : 2 Day(s) or more

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)