(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Carbide Lathe Center

Part Number

Configured Part Number is shown.

C-CRSTMT3-60

Part Number
C-CRSTMT3-60
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 166.61

1 Piece(s) 2 Day(s) or more

Loading...

  1. 1

Basic Information

Major Diameter(φ) 24 Material Carbide Tip Total Length L(mm) 129
Shank MT3 Mass(g) 350 Tip Diameter(mm) 10
Point Angle 60

Please check the type/dimensions/specifications of the part C-CRSTMT3-60 in the Carbide Lathe Center series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)