(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Precision ground tooth CP pinion SGP-S (Part Numbers)

Precision ground tooth CP pinion SGP-S

JIS N5 high-precision grade ground gear CP rack and pinion. Excellent wear resistance and high-strength of teeth, due to induction hardening.
Directly mountable tapped in 2 points, machined product available. Made from SCM435, 440.
[Additional processing possible]· As only tooth part is hardened, additional work avoiding teeth section such as keyway slotting, tap, hole diameter changes etc. can be carried out.
· A reference surface when carrying out additional work milling hole, tooth part outer circumference, or both side surfaces.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SGP5S-30

Part Number
SGP5S-30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

MYR 346.34

1 Piece(s) 2 Day(s) or more 10

Loading...

  1. 1

Basic Information

Shape Rack(rectangular) Module (M) / Circular Pitch (P) 1.5915 Length L(mm) 25
Tooth Type Standard Material Steel Surface Treatment No
Number of Teeth(teeth) 30 Tooth Width B(mm) 15 Heat Treatment High frequency
Ground Tooth Presence End Finish Machining No Mounting Hole Pilot Hole Product
The number of holes Round Hole Material Symbol SCM440

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)