(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Makiesu output hollow shaft B type

Part Number

Configured Part Number is shown.

MAOB140C40

Part Number
MAOB140C40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 19,581.84

1 Piece(s) 17 Day(s) or more

Loading...

  1. 1

Basic Information

Mounting Class No Leg Type Worm Gear Reduction Ratio 40
Axis Dia.(φ) 65 With or Without Motors No Output Shaft Type Hollow
Output Shaft Placement Two Shafts of Output Shafts Model # (gear center distance) 140 Axial direction Direct axis

Please check the type/dimensions/specifications of the part MAOB140C40 in the Makiesu output hollow shaft B type series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)