(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
[Features]
· Integrated with a hollow fiber membrane air dryer, filter and regulator
Japanese Only
Part Number
Configured Part Number is shown.
Part Number |
---|
FBD301-03-[AD,MD] |
FBD301-03-[AD,MD]-R |
FBD301-03-C6-[AD,MD] |
FBD301-03-C6-[AD,MD]-R |
FBD301-03-C8-[AD,MD] |
FBD301-03-C8-[AD,MD]-R |
FBD301-03-C10-[AD,MD] |
FBD301-03-C10-[AD,MD]-R |
FBD301-03-C12-[AD,MD] |
FBD301-03-C12-[AD,MD]-R |
FBD301-03-C16-[AD,MD] |
FBD301-03-C16-[AD,MD]-R |
FBD301-03-L6-[AD,MD] |
FBD301-03-L6-[AD,MD]-R |
FBD301-03-L8-[AD,MD] |
FBD301-03-L8-[AD,MD]-R |
FBD301-03-L10-[AD,MD] |
FBD301-03-L10-[AD,MD]-R |
FBD301-03-L12-[AD,MD] |
FBD301-03-L12-[AD,MD]-R |
FBD301-03-L16-[AD,MD] |
FBD301-03-L16-[AD,MD]-R |
FBD301-03-W4-[AD,MD] |
FBD301-03-W4-[AD,MD]-R |
FBD301-03-W6-[AD,MD] |
FBD301-03-W6-[AD,MD]-R |
FBD301-03-W8-[AD,MD] |
FBD301-03-W8-[AD,MD]-R |
FBD301-03-W10-[AD,MD] |
FBD301-03-W10-[AD,MD]-R |
FBD301-03-W12-[AD,MD] |
FBD301-03-W12-[AD,MD]-R |
FBD301-C6-[AD,MD] |
FBD301-C6-[AD,MD]-R |
FBD301-C6-C8-[AD,MD] |
FBD301-C6-C8-[AD,MD]-R |
FBD301-C6-C10-[AD,MD] |
FBD301-C6-C10-[AD,MD]-R |
FBD301-C6-C12-[AD,MD] |
FBD301-C6-C12-[AD,MD]-R |
FBD301-C6-C16-[AD,MD] |
FBD301-C6-C16-[AD,MD]-R |
FBD301-C6-L6-[AD,MD] |
FBD301-C6-L6-[AD,MD]-R |
FBD301-C6-L8-[AD,MD] |
FBD301-C6-L8-[AD,MD]-R |
FBD301-C6-L10-[AD,MD] |
FBD301-C6-L10-[AD,MD]-R |
FBD301-C6-L12-[AD,MD] |
FBD301-C6-L12-[AD,MD]-R |
FBD301-C6-L16-[AD,MD] |
FBD301-C6-L16-[AD,MD]-R |
FBD301-C6-W4-[AD,MD] |
FBD301-C6-W4-[AD,MD]-R |
FBD301-C6-W6-[AD,MD] |
FBD301-C6-W6-[AD,MD]-R |
FBD301-C6-W8-[AD,MD] |
FBD301-C6-W8-[AD,MD]-R |
FBD301-C6-W10-[AD,MD] |
FBD301-C6-W10-[AD,MD]-R |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Unit Combination | Supply Side, Connection Type | Supply Side, Plumbing Thread Nominal | Supply Side, Connecting Tube Diameter | Output side, Types of connection | Output, Connected Tube Diameter | Drain Valve | Flow Direction | Output Side Connection Port Diameter | Pressure Display | Supply Side Connection Port Diameter |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | Air Filters + Mist Filters + Dryer | Rc(R) | - | - | One-Touch Pipe | φ6 / φ8 / φ10 / φ12 / φ16 | Auto drain / Manual Drain | From Left to Right | Same Size as Supply Side | With Gage | - | ||
- | 1 Piece(s) | Quote | Air Filters + Mist Filters + Dryer | Rc(R) | - | - | One-Touch Pipe | φ6 / φ8 / φ10 / φ12 / φ16 | Auto drain / Manual Drain | Right→Left | Same Size as Supply Side | With Gage | - | ||
- | 1 Piece(s) | Quote | Air Filters + Mist Filters + Dryer | Rc(R) | - | - | One-Touch Pipe | φ6 / φ8 / φ10 / φ12 / φ16 | Auto drain / Manual Drain | From Left to Right | One-Touch Coupling φ6 Straight | With Gage | - | ||
- | 1 Piece(s) | Quote | Air Filters + Mist Filters + Dryer | Rc(R) | - | - | One-Touch Pipe | φ6 / φ8 / φ10 / φ12 / φ16 | Auto drain / Manual Drain | Right→Left | One-Touch Coupling φ6 Straight | With Gage | - | ||
- | 1 Piece(s) | Quote | Air Filters + Mist Filters + Dryer | Rc(R) | - | - | One-Touch Pipe | φ6 / φ8 / φ10 / φ12 / φ16 | Auto drain / Manual Drain | From Left to Right | One-Touch Coupling φ8 Straight | With Gage | - | ||
- | 1 Piece(s) | Quote | Air Filters + Mist Filters + Dryer | Rc(R) | - | - | One-Touch Pipe | φ6 / φ8 / φ10 / φ12 / φ16 | Auto drain / Manual Drain | Right→Left | One-Touch Coupling φ8 Straight | With Gage | - | ||
- | 1 Piece(s) | Quote | Air Filters + Mist Filters + Dryer | Rc(R) | - | - | One-Touch Pipe | φ6 / φ8 / φ10 / φ12 / φ16 | Auto drain / Manual Drain | From Left to Right | One-Touch Coupling φ10 Straight | With Gage | - | ||
- | 1 Piece(s) | Quote | Air Filters + Mist Filters + Dryer | Rc(R) | - | - | One-Touch Pipe | φ6 / φ8 / φ10 / φ12 / φ16 | Auto drain / Manual Drain | Right→Left | One-Touch Coupling φ10 Straight | With Gage | - | ||
- | 1 Piece(s) | Quote | Air Filters + Mist Filters + Dryer | Rc(R) | - | - | One-Touch Pipe | φ6 / φ8 / φ10 / φ12 / φ16 | Auto drain / Manual Drain | From Left to Right | One-Touch Coupling φ12 Straight | With Gage | - | ||
- | 1 Piece(s) | Quote | Air Filters + Mist Filters + Dryer | Rc(R) | - | - | One-Touch Pipe | φ6 / φ8 / φ10 / φ12 / φ16 | Auto drain / Manual Drain | Right→Left | One-Touch Coupling φ12 Straight | With Gage | - | ||
- | 1 Piece(s) | Quote | Air Filters + Mist Filters + Dryer | Rc(R) | - | - | One-Touch Pipe | φ6 / φ8 / φ10 / φ12 / φ16 | Auto drain / Manual Drain | From Left to Right | One-Touch Coupling φ16 Straight | With Gage | - | ||
- | 1 Piece(s) | Quote | Air Filters + Mist Filters + Dryer | Rc(R) | - | - | One-Touch Pipe | φ6 / φ8 / φ10 / φ12 / φ16 | Auto drain / Manual Drain | Right→Left | One-Touch Coupling φ16 Straight | With Gage | - | ||
- | 1 Piece(s) | Quote | Air Filters + Mist Filters + Dryer | Rc(R) | - | - | One-Touch Pipe | φ6 / φ8 / φ10 / φ12 / φ16 | Auto drain / Manual Drain | From Left to Right | One-Touch Coupling φ6 Elbow | With Gage | - | ||
- | 1 Piece(s) | Quote | Air Filters + Mist Filters + Dryer | Rc(R) | - | - | One-Touch Pipe | φ6 / φ8 / φ10 / φ12 / φ16 | Auto drain / Manual Drain | Right→Left | One-Touch Coupling φ6 Elbow | With Gage | - | ||
- | 1 Piece(s) | Quote | Air Filters + Mist Filters + Dryer | Rc(R) | - | - | One-Touch Pipe | φ6 / φ8 / φ10 / φ12 / φ16 | Auto drain / Manual Drain | From Left to Right | One-Touch Coupling φ8 Elbow | With Gage | - | ||
- | 1 Piece(s) | Quote | Air Filters + Mist Filters + Dryer | Rc(R) | - | - | One-Touch Pipe | φ6 / φ8 / φ10 / φ12 / φ16 | Auto drain / Manual Drain | Right→Left | One-Touch Coupling φ8 Elbow | With Gage | - | ||
- | 1 Piece(s) | Quote | Air Filters + Mist Filters + Dryer | Rc(R) | - | - | One-Touch Pipe | φ6 / φ8 / φ10 / φ12 / φ16 | Auto drain / Manual Drain | From Left to Right | One-Touch Coupling φ10 Elbow | With Gage | - | ||
- | 1 Piece(s) | Quote | Air Filters + Mist Filters + Dryer | Rc(R) | - | - | One-Touch Pipe | φ6 / φ8 / φ10 / φ12 / φ16 | Auto drain / Manual Drain | Right→Left | One-Touch Coupling φ10 Elbow | With Gage | - | ||
- | 1 Piece(s) | Quote | Air Filters + Mist Filters + Dryer | Rc(R) | - | - | One-Touch Pipe | φ6 / φ8 / φ10 / φ12 / φ16 | Auto drain / Manual Drain | From Left to Right | One-Touch Coupling φ12 Elbow | With Gage | - | ||
- | 1 Piece(s) | Quote | Air Filters + Mist Filters + Dryer | Rc(R) | - | - | One-Touch Pipe | φ6 / φ8 / φ10 / φ12 / φ16 | Auto drain / Manual Drain | Right→Left | One-Touch Coupling φ12 Elbow | With Gage | - | ||
- | 1 Piece(s) | Quote | Air Filters + Mist Filters + Dryer | Rc(R) | - | - | One-Touch Pipe | φ6 / φ8 / φ10 / φ12 / φ16 | Auto drain / Manual Drain | From Left to Right | One-Touch Coupling φ16 Elbow | With Gage | - | ||
- | 1 Piece(s) | Quote | Air Filters + Mist Filters + Dryer | Rc(R) | - | - | One-Touch Pipe | φ6 / φ8 / φ10 / φ12 / φ16 | Auto drain / Manual Drain | Right→Left | One-Touch Coupling φ16 Elbow | With Gage | - | ||
- | 1 Piece(s) | Quote | Air Filters + Mist Filters + Dryer | Rc(R) | - | - | One-Touch Pipe | - | Auto drain / Manual Drain | From Left to Right | One-Touch Coupling φ4 Double Universal Elbow | With Gage | - | ||
- | 1 Piece(s) | Quote | Air Filters + Mist Filters + Dryer | Rc(R) | - | - | One-Touch Pipe | - | Auto drain / Manual Drain | Right→Left | One-Touch Coupling φ4 Double Universal Elbow | With Gage | - | ||
- | 1 Piece(s) | Quote | Air Filters + Mist Filters + Dryer | Rc(R) | - | - | One-Touch Pipe | φ6 / φ8 / φ10 / φ12 / φ16 | Auto drain / Manual Drain | From Left to Right | One-Touch Coupling φ6 Double Universal Elbow | With Gage | - | ||
- | 1 Piece(s) | Quote | Air Filters + Mist Filters + Dryer | Rc(R) | - | - | One-Touch Pipe | φ6 / φ8 / φ10 / φ12 / φ16 | Auto drain / Manual Drain | Right→Left | One-Touch Coupling φ6 Double Universal Elbow | With Gage | - | ||
- | 1 Piece(s) | Quote | Air Filters + Mist Filters + Dryer | Rc(R) | - | - | One-Touch Pipe | φ6 / φ8 / φ10 / φ12 / φ16 | Auto drain / Manual Drain | From Left to Right | One-Touch Coupling φ8 Double Universal Elbow | With Gage | - | ||
- | 1 Piece(s) | Quote | Air Filters + Mist Filters + Dryer | Rc(R) | - | - | One-Touch Pipe | φ6 / φ8 / φ10 / φ12 / φ16 | Auto drain / Manual Drain | Right→Left | One-Touch Coupling φ8 Double Universal Elbow | With Gage | - | ||
- | 1 Piece(s) | Quote | Air Filters + Mist Filters + Dryer | Rc(R) | - | - | One-Touch Pipe | φ6 / φ8 / φ10 / φ12 / φ16 | Auto drain / Manual Drain | From Left to Right | One-Touch Coupling φ10 Double Universal Elbow | With Gage | - | ||
- | 1 Piece(s) | Quote | Air Filters + Mist Filters + Dryer | Rc(R) | - | - | One-Touch Pipe | φ6 / φ8 / φ10 / φ12 / φ16 | Auto drain / Manual Drain | Right→Left | One-Touch Coupling φ10 Double Universal Elbow | With Gage | - | ||
- | 1 Piece(s) | Quote | Air Filters + Mist Filters + Dryer | Rc(R) | - | - | One-Touch Pipe | φ6 / φ8 / φ10 / φ12 / φ16 | Auto drain / Manual Drain | From Left to Right | One-Touch Coupling φ12 Double Universal Elbow | With Gage | - | ||
- | 1 Piece(s) | Quote | Air Filters + Mist Filters + Dryer | Rc(R) | - | - | One-Touch Pipe | φ6 / φ8 / φ10 / φ12 / φ16 | Auto drain / Manual Drain | Right→Left | One-Touch Coupling φ12 Double Universal Elbow | With Gage | - | ||
- | 1 Piece(s) | Quote | Air Filters + Mist Filters + Dryer | One-Touch Pipe | - | - | One-Touch Pipe | φ6 / φ8 / φ10 / φ12 / φ16 | Auto drain / Manual Drain | From Left to Right | Same Size as Supply Side | With Gage | - | ||
- | 1 Piece(s) | Quote | Air Filters + Mist Filters + Dryer | One-Touch Pipe | - | - | One-Touch Pipe | φ6 / φ8 / φ10 / φ12 / φ16 | Auto drain / Manual Drain | Right→Left | Same Size as Supply Side | With Gage | - | ||
- | 1 Piece(s) | Quote | Air Filters + Mist Filters + Dryer | One-Touch Pipe | - | - | One-Touch Pipe | φ6 / φ8 / φ10 / φ12 / φ16 | Auto drain / Manual Drain | From Left to Right | One-Touch Coupling φ8 Straight | With Gage | - | ||
- | 1 Piece(s) | Quote | Air Filters + Mist Filters + Dryer | One-Touch Pipe | - | - | One-Touch Pipe | φ6 / φ8 / φ10 / φ12 / φ16 | Auto drain / Manual Drain | Right→Left | One-Touch Coupling φ8 Straight | With Gage | - | ||
- | 1 Piece(s) | Quote | Air Filters + Mist Filters + Dryer | One-Touch Pipe | - | - | One-Touch Pipe | φ6 / φ8 / φ10 / φ12 / φ16 | Auto drain / Manual Drain | From Left to Right | One-Touch Coupling φ10 Straight | With Gage | - | ||
- | 1 Piece(s) | Quote | Air Filters + Mist Filters + Dryer | One-Touch Pipe | - | - | One-Touch Pipe | φ6 / φ8 / φ10 / φ12 / φ16 | Auto drain / Manual Drain | Right→Left | One-Touch Coupling φ10 Straight | With Gage | - | ||
- | 1 Piece(s) | Quote | Air Filters + Mist Filters + Dryer | One-Touch Pipe | - | - | One-Touch Pipe | φ6 / φ8 / φ10 / φ12 / φ16 | Auto drain / Manual Drain | From Left to Right | One-Touch Coupling φ12 Straight | With Gage | - | ||
- | 1 Piece(s) | Quote | Air Filters + Mist Filters + Dryer | One-Touch Pipe | - | - | One-Touch Pipe | φ6 / φ8 / φ10 / φ12 / φ16 | Auto drain / Manual Drain | Right→Left | One-Touch Coupling φ12 Straight | With Gage | - | ||
- | 1 Piece(s) | Quote | Air Filters + Mist Filters + Dryer | One-Touch Pipe | - | - | One-Touch Pipe | φ6 / φ8 / φ10 / φ12 / φ16 | Auto drain / Manual Drain | From Left to Right | One-Touch Coupling φ16 Straight | With Gage | - | ||
- | 1 Piece(s) | Quote | Air Filters + Mist Filters + Dryer | One-Touch Pipe | - | - | One-Touch Pipe | φ6 / φ8 / φ10 / φ12 / φ16 | Auto drain / Manual Drain | Right→Left | One-Touch Coupling φ16 Straight | With Gage | - | ||
- | 1 Piece(s) | Quote | Air Filters + Mist Filters + Dryer | One-Touch Pipe | - | - | One-Touch Pipe | φ6 / φ8 / φ10 / φ12 / φ16 | Auto drain / Manual Drain | From Left to Right | One-Touch Coupling φ6 Elbow | With Gage | - | ||
- | 1 Piece(s) | Quote | Air Filters + Mist Filters + Dryer | One-Touch Pipe | - | - | One-Touch Pipe | φ6 / φ8 / φ10 / φ12 / φ16 | Auto drain / Manual Drain | Right→Left | One-Touch Coupling φ6 Elbow | With Gage | - | ||
- | 1 Piece(s) | Quote | Air Filters + Mist Filters + Dryer | One-Touch Pipe | - | - | One-Touch Pipe | φ6 / φ8 / φ10 / φ12 / φ16 | Auto drain / Manual Drain | From Left to Right | One-Touch Coupling φ8 Elbow | With Gage | - | ||
- | 1 Piece(s) | Quote | Air Filters + Mist Filters + Dryer | One-Touch Pipe | - | - | One-Touch Pipe | φ6 / φ8 / φ10 / φ12 / φ16 | Auto drain / Manual Drain | Right→Left | One-Touch Coupling φ8 Elbow | With Gage | - | ||
- | 1 Piece(s) | Quote | Air Filters + Mist Filters + Dryer | One-Touch Pipe | - | - | One-Touch Pipe | φ6 / φ8 / φ10 / φ12 / φ16 | Auto drain / Manual Drain | From Left to Right | One-Touch Coupling φ10 Elbow | With Gage | - | ||
- | 1 Piece(s) | Quote | Air Filters + Mist Filters + Dryer | One-Touch Pipe | - | - | One-Touch Pipe | φ6 / φ8 / φ10 / φ12 / φ16 | Auto drain / Manual Drain | Right→Left | One-Touch Coupling φ10 Elbow | With Gage | - | ||
- | 1 Piece(s) | Quote | Air Filters + Mist Filters + Dryer | One-Touch Pipe | - | - | One-Touch Pipe | φ6 / φ8 / φ10 / φ12 / φ16 | Auto drain / Manual Drain | From Left to Right | One-Touch Coupling φ12 Elbow | With Gage | - | ||
- | 1 Piece(s) | Quote | Air Filters + Mist Filters + Dryer | One-Touch Pipe | - | - | One-Touch Pipe | φ6 / φ8 / φ10 / φ12 / φ16 | Auto drain / Manual Drain | Right→Left | One-Touch Coupling φ12 Elbow | With Gage | - | ||
- | 1 Piece(s) | Quote | Air Filters + Mist Filters + Dryer | One-Touch Pipe | - | - | One-Touch Pipe | φ6 / φ8 / φ10 / φ12 / φ16 | Auto drain / Manual Drain | From Left to Right | One-Touch Coupling φ16 Elbow | With Gage | - | ||
- | 1 Piece(s) | Quote | Air Filters + Mist Filters + Dryer | One-Touch Pipe | - | - | One-Touch Pipe | φ6 / φ8 / φ10 / φ12 / φ16 | Auto drain / Manual Drain | Right→Left | One-Touch Coupling φ16 Elbow | With Gage | - | ||
- | 1 Piece(s) | Quote | Air Filters + Mist Filters + Dryer | One-Touch Pipe | - | - | One-Touch Pipe | - | Auto drain / Manual Drain | From Left to Right | One-Touch Coupling φ4 Double Universal Elbow | With Gage | - | ||
- | 1 Piece(s) | Quote | Air Filters + Mist Filters + Dryer | One-Touch Pipe | - | - | One-Touch Pipe | - | Auto drain / Manual Drain | Right→Left | One-Touch Coupling φ4 Double Universal Elbow | With Gage | - | ||
- | 1 Piece(s) | Quote | Air Filters + Mist Filters + Dryer | One-Touch Pipe | - | - | One-Touch Pipe | φ6 / φ8 / φ10 / φ12 / φ16 | Auto drain / Manual Drain | From Left to Right | One-Touch Coupling φ6 Double Universal Elbow | With Gage | - | ||
- | 1 Piece(s) | Quote | Air Filters + Mist Filters + Dryer | One-Touch Pipe | - | - | One-Touch Pipe | φ6 / φ8 / φ10 / φ12 / φ16 | Auto drain / Manual Drain | Right→Left | One-Touch Coupling φ6 Double Universal Elbow | With Gage | - | ||
- | 1 Piece(s) | Quote | Air Filters + Mist Filters + Dryer | One-Touch Pipe | - | - | One-Touch Pipe | φ6 / φ8 / φ10 / φ12 / φ16 | Auto drain / Manual Drain | From Left to Right | One-Touch Coupling φ8 Double Universal Elbow | With Gage | - | ||
- | 1 Piece(s) | Quote | Air Filters + Mist Filters + Dryer | One-Touch Pipe | - | - | One-Touch Pipe | φ6 / φ8 / φ10 / φ12 / φ16 | Auto drain / Manual Drain | Right→Left | One-Touch Coupling φ8 Double Universal Elbow | With Gage | - | ||
- | 1 Piece(s) | Quote | Air Filters + Mist Filters + Dryer | One-Touch Pipe | - | - | One-Touch Pipe | φ6 / φ8 / φ10 / φ12 / φ16 | Auto drain / Manual Drain | From Left to Right | One-Touch Coupling φ10 Double Universal Elbow | With Gage | - | ||
- | 1 Piece(s) | Quote | Air Filters + Mist Filters + Dryer | One-Touch Pipe | - | - | One-Touch Pipe | φ6 / φ8 / φ10 / φ12 / φ16 | Auto drain / Manual Drain | Right→Left | One-Touch Coupling φ10 Double Universal Elbow | With Gage | - |
Loading...
Type | Dryer Unit | Application | Inline | Method | Hollow Fiber Type |
---|---|---|---|---|---|
Shape | Unit | Outlet Flow Rate(l/min) | 300 | Exit Flow Rate [Distinction](l/min) | ~300 |
Body Material | Resin | Inlet Air Temperature(℃) | 40 | Inlet Air Pressure(MPa) | 0.85 |
Air Temperature at the Inlet Port Details(℃) | 5~40 | Air Pressure at the Inlet Port Side Details(MPa) | 0.3~0.85 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy