(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Swing Latch B Type

Part Number

Configured Part Number is shown.

Part Number
SLB65
SLB90
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFull Length
(mm)

MYR 528.13

1 Piece(s) 4 Day(s) or more 65

MYR 778.76

1 Piece(s) 4 Day(s) or more 90

Loading...

  1. 1

Basic Information

Types Square Outer Diameter D(Ø) 20 Wrench Flats F(mm) 11
Length B(mm) 12 Surface Treatment Black oxide finish Lower-inside Edge Finishing No
Gas vent hole No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)