(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Slide Rail FBL56F Type

Slide Rail FBL56F Type

Mounting plate type. Simple mounting flange type is slide type capable of finite linear motion. Ideal for areas with large working load.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

FBL56F+711L#5

Part Number
FBL56F+711L#5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

-

1 Piece(s) 89 Day(s) or more

Loading...

  1. 1

Basic Information

Types Slide Shape Stroke Length S(mm) 580.2 Rail Length L(mm) 711
Allowable Load(N) 980 Rail Material Ferrous Rail Stage Number Single Slide
Height(mm) 16 Width(mm) 56 Rail Surface Treatment No
Stroke Ls [Classification](mm) ~600 Load Rating (when using 2) [Classification](N) ~1000 Mounting Plate Length A(mm) 127

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)