(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Suspending Pipe Fixture, Vibration Proof Suspension W Type (Set/Frame Only)

Suspending Pipe Fixture, Vibration Proof Suspension W Type (Set/Frame Only)

[Features]
· Vibration proof hanging fitting for pipes and equipment.
· Board operating load range.
· Colored chromate plated finish

PDF

Japanese Only

Part Number

Configured Part Number is shown.

A10302-0128

 
Part Number
A10302-0128
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 141.03

1 Piece(s) 13 Day(s) or more

Loading...

  1. 1

Basic Information

Type Fittings for Vibration Proofing Material Steel Surface Treatment Colored Chromate Coating.
Specifications Frame only Applicable Anti-vibration Rubber Format D-550 Qty.(piece) 1
Part number (Part number) AD-550W

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)