(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Crystal Hose Oil Resistant F Type

Crystal Hose Oil Resistant F Type

Hose with smooth inside and outside surface for oil resistance. Hose for transporting mineral oil, plant and animal oils and alcohols

[Features]
· Uses a special material (hose soft element) that has excellent oil resistant.
· Light weight and easy bending makes handling easy.
· Suitable for deliveries

PDF

Japanese Only

Part Number

Configured Part Number is shown.

FY-65-50

Part Number
FY-65-50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLength
(m)

-

1 Piece(s) 18 Day(s) or more 50

Loading...

  1. 1

Basic Information

Applicable Fluid / Usage Water / Foods / Oil Cutting Service Usage Presence Nominal diameter 65
O.D.(Ø) 74.5 Features General Use / Oil Resistance / Flexibility Hose Material Soft PVC+Hard PVC
Mounting Metal Fittings No Color Black Allowable Bending Radius(mm) 600
Operating Temperature Range(°C) -10::50 I.D.(φ) 63.5 Allowable Pressure(20℃)(Mpa) 0.5

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)