(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Chukoh Flow Fluororesin Impregnated Glass Cloth Adhesive Tape AGF-100FR

Chukoh Flow Fluororesin Impregnated Glass Cloth Adhesive Tape AGF-100FR

Standard fluorine resin impregnated glass cloth adhesive tape for use in heat sealing applications.
[Features]
· The tape surface has excellent non-adhesiveness, releasability, slipperiness, chemical resistance, and water repellency.
· Superior electrical insulation performance and dimensional stability.
· UL510 standard compliant.
· Complies with Notice No. 370 of the Ministry of Health, Labour and Welfare of Japan in accordance with the Food Sanitation Act of Japan.
[Applications]
· Heat sealing machines, vacuum packer separators, insulation tape, etc.

PDF

Part Number

Configured Part Number is shown.

AGF-100-FR-0.30-50-10M

Part Number
AGF-100-FR-0.30-50-10M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipAmount Of Content

MYR 537.24

1 Piece(s) 2 Day(s) or more 1 Roll

Loading...

  1. 1

Basic Information

Product Type Adhesive Tape Width(mm) 50 Length(m) 10
Nominal thickness(mm) 0.30 Maximum Operating Temperature(°C) 200 Amount Of Content 1 Roll

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)