(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Chukoh Flow Fluororesin Film Adhesive Tape Flexible Type ASF

Chukoh Flow Fluororesin Film Adhesive Tape Flexible Type ASF

Soft white fluororesin tape/sealing tape.
[Features]
· Features flexibility, stretchability, and conformity to the object shape.
· The tape surface has excellent non-adhesiveness / releasability / slipperiness / chemical resistance / water repellency.
· Features superior electrical insulation and weather resistance.
· UL510 standard compliant. Complies with Notice No. 370 of the Ministry of Health, Labour and Welfare of Japan in accordance with the Food Sanitation Act of Japan.
[Applications]
· Coating for crimped heat seals, chute/hopper friction surface lining.
· Insulation tape, insulation spacer, insulating wiring cover, etc.

PDF

Part Number

Configured Part Number is shown.

Part Number
ASF-110-FR-0.08-300-10M
ASF-110-FR-0.23-25-10M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWidth
(mm)
Nominal thickness
(mm)
Amount Of Content

MYR 1,463.67

1 Piece(s) 8 Day(s) or more 3000.081 Roll

MYR 241.83

1 Piece(s) 1 Day(s) 250.231 Roll

Loading...

  1. 1

Basic Information

Product Type Adhesive Tape Length(m) 10 Maximum Operating Temperature(°C) 200
Amount Of Content 1 Roll

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)