(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Rack speed is adjustable within a wide range.
[Features]
· This rack and pinion system controls speed using a brushless motor. Through the adoption of a brushless motor with excellent speed limiting properties, rack speed can be adjusted within a wide range. Can handle shipment of heavy loads in spite of its compact size.
· Rack with a long stroke maximum of 1000 mm and a range from: 100 to 1000 mm. Standard and part of the regular lineup.
· Rack speed can be adjusted within a wide range: Through the equipment of a brushless motor, the rack speed can now be adjusted within a large range. Because this type includes a magnetic brake, it can be used as a controllable up and down drive mechanism.
· Space saving installation: by fixing the screw holes on both tips of the rack in place, the motor drives itself, contributing to space saving.
· Pressing operation: Pressing operations are carried out by limiting motor torque. The pressing force can be set and adjusted with the optional data setting equipment OPX-2A unit.
· Can be mounted from two directions: The product is fitted with two mounting surfaces. Select the option that suits for your equipment.
· Free mounting: In order to accommodate various mounting directions and installation limitations, there are two types available: horizontal and vertical. Select the option that suits for your equipment.
· Linear motor available in two types.
Japanese Only
Part Number |
---|
LBE2B300MA-2-1 |
LBE2B300MC-1-1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Voltage (V) | Stroke (mm) |
---|---|---|---|---|---|---|
MYR 4,869.34 | 1 Piece(s) | 10 Day(s) or more | 100-120 | 200 | ||
MYR 4,797.02 | 1 Piece(s) | 10 Day(s) or more | 200-240 | 100 |
Loading...
Main Body, Peripheral Components | Caster | Mounting Angle Size(mm) | 60 | Moving Direction of Rack | Parallel |
---|---|---|---|---|---|
Max. Velocity of Rack(mm/s) | 300 | Electromagnetic Brake | Presence | Power Supply | Single-phase |
ORIENTAL MOTOR
Standard Price : MYR 8,403.32
Days to Ship : 10 Day(s) or more
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy