(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

TeflonWasherTT

TeflonWasherTT

Available in a range of sizes: outer diameter ø 4 to 32 mm, hole diameter ø 1.7 to 12.3 mm.
Check the e-catalog for sizes not listed in the catalog.

Part Number

Configured Part Number is shown.

Part Number
TT-0306-05
TT-0306-10
TT-0307-05
TT-0307-10
TT-0309-05
TT-0365-05
TT-0411-10
TT-0509-05
TT-0509-10
TT-0612-10
TT-0613-05
TT-0816-10
TT-1022-10
TT-1022-20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipO.D.
(mm)
Inner Dia.
(mm)
Thickness/Length Sales Unit

MYR 0.84

1 Piece(s) 1 Day(s) 63.30.5Low Quantity (can be purchased from one)

MYR 1.23

1 Piece(s) 1 Day(s) 63.31Low Quantity (can be purchased from one)

MYR 0.94

1 Piece(s) 1 Day(s) 73.20.5Low Quantity (can be purchased from one)

MYR 1.35

1 Piece(s) 1 Day(s) 73.21Low Quantity (can be purchased from one)

MYR 16.70

1 Piece(s) 1 Day(s) 93.20.5Box/package

MYR 1.35

1 Piece(s) 1 Day(s) 6.53.20.5Box/package

MYR 1.26

1 Piece(s) 1 Day(s) 114.21Low Quantity (can be purchased from one)

MYR 1.00

1 Piece(s) 1 Day(s) 95.30.5Low Quantity (can be purchased from one)

MYR 1.40

1 Piece(s) 1 Day(s) 95.31Low Quantity (can be purchased from one)

MYR 2.75

1 Piece(s) 1 Day(s) 126.31Low Quantity (can be purchased from one)

MYR 1.30

1 Piece(s) 1 Day(s) 136.50.5Low Quantity (can be purchased from one)

MYR 3.03

1 Piece(s) 1 Day(s) 168.51Low Quantity (can be purchased from one)

MYR 6.90

1 Piece(s) 1 Day(s) 2210.51Low Quantity (can be purchased from one)

MYR 13.31

1 Piece(s) 1 Day(s) 2210.52Low Quantity (can be purchased from one)

Loading...

  1. 1

Basic Information

Shape Standard Material Fluororesin Detailed Material fluoropolymer

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)