(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Round Pipe Joint Same-Diameter Hole Type Free Direction Addition

Round Pipe Joint Same-Diameter Hole Type Free Direction Addition

* The exterior drawing may vary depending on the model number. Please refer to the catalog.

PDF

Part Number

Configured Part Number is shown.

PJ511

 
Part Number
PJ511
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 52.58

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Type Flexible(Rotation) Post Shape Round Post Dia.(mm) 13
Material Aluminum Surface Treatment Clear Anodize Combined-Post Dia. Equal Dia.
Dimensions 29X20X11 Color White (Standard Product) Size (Installation Hole Diameter) φ13

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)