(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Round Pipe Joint Different-Diameter Hole Model with 90° Cross Hole

Round Pipe Joint Different-Diameter Hole Model with 90° Cross Hole

Can be used for mounting shafts at right angles.

[Features]
· Combine with different diameter shafts for lighter weights and more compact systems (connects with diameters of ø6 to ø35).
· In cases where there is symmetry on the left and right, using pair of both left and right tightening types makes work easier

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CE200
CS201
HN100
JG200
RH100
TR100
UT100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPost Dia.
(mm)
Post Dia. 2
(mm)
F P Thread Fastening Direction

MYR 73.25

1 Piece(s) 6 Day(s) or more 891210Left Tighten

MYR 98.05

1 Piece(s) 6 Day(s) or more 69129Right Tightening

MYR 245.78

1 Piece(s) 1 Day(s) 1625.12425Left Tighten

MYR 108.42

1 Piece(s) 2 Day(s) or more 12131414Left Tighten

MYR 310.66

1 Piece(s) 2 Day(s) or more 25.1302930Left Tighten

MYR 349.50

1 Piece(s) 6 Day(s) or more 30303134Left Tighten

MYR 409.85

1 Piece(s) 6 Day(s) or more 32353637Left Tighten

Loading...

  1. 1

Basic Information

Type Perpendicular Post Shape Round Material Aluminum
Surface Treatment Clear Anodize Combined-Post Dia. Reducing Color White (Standard Product)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)