(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Ground Zero-ru bevel gear m_series_language_53865

Ground Zero-ru bevel gear m_series_language_53865

Zeroll bevel gear is a spiral bevel gear with a twist angle less than 10°, for a balanced bevel gear that combines the features of a straight bevel gear and a spiral bevel gear at the same time.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SBZG2-3020R

Part Number
SBZG2-3020R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 623.61

1 Piece(s) 3 Day(s) or more

Loading...

  1. 1

Basic Information

m_series_spec_item_renamed_language_1412144 2 m_series_spec_item_renamed_language_1412141 Spiral Bevel Gear m_brand_spec_choice_renamed_language_93415 m_series_spec_item_renamed_language_1412146(Teeth) 30
Gear Ratio m_series_spec_item_renamed_language_1412145 1.5 m_series_spec_item_renamed_language_1412159 Steel m_brand_spec_choice_renamed_language_93522 m_series_spec_item_renamed_language_1412150 Induction hardened m_brand_spec_choice_renamed_language_93425
m_series_spec_item_renamed_language_1412153 Presence m_brand_spec_choice_renamed_language_93433 m_series_spec_item_renamed_language_1412160 Round hole Tooth Width m_series_spec_item_renamed_language_1412147(mm) 11
m_series_spec_item_renamed_language_1412151 Black oxide finish m_brand_spec_choice_renamed_language_93429 Hole diameter / shaft diameter m_series_spec_item_renamed_language_1412155(Ø) 10 Accuracy Grade m_series_spec_item_renamed_language_1412154(* New JIS) Class 2
m_series_spec_item_renamed_language_1412156 H7 m_series_spec_item_renamed_language_1412142 R m_brand_spec_choice_renamed_language_93418 m_series_spec_item_renamed_language_1412143(deg) 7
m_series_spec_item_renamed_language_1412139(m_spec_item_language_198055) Pilot Hole Product m_series_spec_item_renamed_language_1412140(m_spec_item_language_259393) S45C

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)