(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

MULTI-PIN BURNDY 8 PIN HIGH ELECTRICAL CURRENT TYPE

MULTI-PIN BURNDY 8 PIN HIGH ELECTRICAL CURRENT TYPE

A huge number of Cosmotec products are available. Safe and reliable manufacturing.

[Features]
· BayonetLockConnectorBayonet lock connector and joinable 500V10A connector for measuring and controlling small multi-pins.
· Standardized from 4PIN to 48PIN.
· Being more compact than the threaded MS type, a maximum of 48 pins can be mounted on NW/KF40, ICF70, JIS-VF, VG25 flanges.
· High current type 3 A is also standard.
· From NW/KF, ICF, JIS-VF and JIS-VG standards please select the optimum connection flange.
· Vacuum side insulation insert (PEEK®, ceramic), socket contact, outer side plug, extracting tool, crimping tool, etc., and connecting components are also available.
· We respond quickly to changes in terminal wiring, quantity, flange standards and sizes, variety of welding changes, dimension changes, etc. for each part, and to requests for customized products.

PDF

Part Number

Configured Part Number is shown.

F40MB81AL

Part Number
F40MB81AL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 4,141.80

1 Piece(s) 23 Day(s) or more

Loading...

  1. 1

Basic Information

Type Multi-pin Number of Terminals 8 Current (MAX)(A) 10
Voltage (AC)(kV) 0.175 Electrode Material Alumel Voltage (DC)(kV) 0.5
Flange Standard JIS-VF Flange Material SUS304 Flange Size (Nominal) 40
Operating Temperature Range (MIN ~ MAX)(℃) -196~300 Product Code 10848

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)