(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Plated Handle, HK-I Series

Part Number

Configured Part Number is shown.

 
Part Number
HKI-5B
HKI-6B
HKI-7B
HKI-8B
HKI-10B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOutside Diameter of Handle
(Ø)
Thickness of Handle
(mm)
Shaft O.D.
(Ø)
Round hole diameter
(Ø)

MYR 158.34

1 Piece(s) 3 Day(s) or more 12546367

MYR 190.48

1 Piece(s) 3 Day(s) or more 15051438

MYR 235.43

1 Piece(s) 3 Day(s) or more 17558478

MYR 265.77

1 Piece(s) 3 Day(s) or more 20064499

MYR 357.71

1 Piece(s) 3 Day(s) or more 25067579

Loading...

  1. 1

Basic Information

Handwheel Type 2 Spoked Handle, Material Aluminum Mounting Section, Hole Machining Round hole (through hole)
Grip No (With Grip Mounting Hole) Handle, Surface Chrome Plating Set Screw Flat Machining No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)