(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Plated/Sandblasted Handle, HC-A/HC Series

Part Number

Configured Part Number is shown.

 
Part Number
HC-160AB
HC-160B
HC-200AB
HC-200B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOutside Diameter of Handle
(Ø)
Handle, Surface Thickness of Handle
(mm)
Shaft O.D.
(Ø)
Round hole diameter
(Ø)

MYR 180.26

1 Piece(s) 3 Day(s) or more 160[Shot Blasting] Shot Blasted45427.2

MYR 171.15

1 Piece(s) 3 Day(s) or more 160Chrome Plating45427.2

MYR 229.03

1 Piece(s) 3 Day(s) or more 200[Shot Blasting] Shot Blasted47508.2

MYR 217.67

1 Piece(s) 3 Day(s) or more 200Chrome Plating47508.2

Loading...

  1. 1

Basic Information

Handwheel Type 2 Spoked Handle, Material Zinc Die-Casting Mounting Section, Hole Machining Round hole (blind hole)
Grip No (With Grip Mounting Hole) Grip Type Fixed Type Set Screw Flat Machining No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)