(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Combination Angular Ball Bearings

Combination Angular Ball Bearings

Back surface combination type and front surface combination type can carry radial load and axial load in both directions. The side-by-side combination type is suitable for carrying radial loads as well as unidirectional axial loads when the unidirectional axial load is large.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
7305BDB
7306BDB
7307BDB
7308BDB
7309BDB
7310BDB
7311BDB
7312BDB
7313BDB
7314BDB
7315BDB
7316BDB
7317BDB
7318BDB
7320BDB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSI.D.
(Ø)
O.D.
(Ø)
Width
(mm)
Basic Dynamic Load Rating
(N)
Max. Allowable Rotational Speed
(rpm)
Retainer Type Basic Load Rating: Static Load
(N)

MYR 189.51

1 Piece(s) 4 Day(s) or more 10256234495008300Punching29200

MYR 246.80

1 Piece(s) 4 Day(s) or more 10307238594006900Punching37900

MYR 311.06

1 Piece(s) 4 Day(s) or more 10358042744006200Punching48600

MYR 357.71

1 Piece(s) 4 Day(s) or more -409046910005500Punching60600

MYR 406.85

1 Piece(s) 4 Day(s) or more 1045100501090004900Punching74300

MYR 699.34

1 Piece(s) 4 Day(s) or more 1050110541310004400Momi removing88600

MYR 827.51

1 Piece(s) 4 Day(s) or more 1055120581510004000Momi removing104000

MYR 1,027.17

1 Piece(s) 4 Day(s) or more 1060130621720003700Momi removing121000

MYR 1,247.65

1 Piece(s) 4 Day(s) or more 1065140661950003500Momi removing139000

MYR 1,520.61

1 Piece(s) 4 Day(s) or more 1070150702190003200Momi removing158000

MYR 1,895.50

1 Piece(s) 4 Day(s) or more 1075160742390003000Momi removing178000

MYR 2,296.09

1 Piece(s) 4 Day(s) or more 1080170782590002800Momi removing200000

MYR 2,576.44

1 Piece(s) 4 Day(s) or more 1085180822790002700Momi removing223000

MYR 3,371.32

1 Piece(s) 4 Day(s) or more 1090190863000002500Momi removing248000

MYR 5,410.42

1 Piece(s) 4 Day(s) or more 10100215943420002200Momi removing297000

Loading...

  1. 1

Basic Information

Raceway Ring Shape Angular Contact Ball (Double Row) Inner/Outer Ring Material Steel Outer Ring Type Flat
Precision (JIS) Grade 0 Specifications, Environment Standard Load Direction Radial
Number of Raceway Ring Rows Double Row Size Standards Metric System Rolling Element Material Steel
Combination of Angular Contact Ball Bearings Back Combination Clearance sign CN (usually) Contact angle(Degree) 40°

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)