(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
JIS N7 Grade economy type precision grade ground spur gear.
[Features]
· Excellent wear resistance and high strength of teeth, due to induction hardening.
· Material: S45C.
[Applications]
· Positioning stage adjustment, reduction gear, etc.
Japanese Only
Part Number
Configured Part Number is shown.
Ground spur gear external appearance
B1 type dimensional drawing
Catalog Number | Number Of Teeth z | Reference Diameter d | Tip Diameter da | Type | Face Width b | Bore Diameter dd(H7) | Hub Outer Diameter dh | Hub Projection lh | Overall Length l | Weight W(kg) |
---|---|---|---|---|---|---|---|---|---|---|
SGE3S 20B-3012 | 20 | ⌀60 | ⌀66 | B1 | 30 | ⌀12 | ⌀52 | 20 | 50 | 0.9 |
SGE3S 25B-3012 | 25 | ⌀75 | ⌀81 | B1 | 30 | ⌀12 | ⌀60 | 20 | 50 | 1.4 |
SGE3S 30B-3012 | 30 | ⌀90 | ⌀96 | B1 | 30 | ⌀12 | ⌀75 | 20 | 50 | 2.1 |
SGE3S 40B-3015 | 40 | ⌀120 | ⌀126 | B1 | 30 | ⌀15 | ⌀85 | 20 | 50 | 3.5 |
SGE3S 50B-3015 | 50 | ⌀150 | ⌀156 | B1 | 30 | ⌀15 | ⌀105 | 20 | 50 | 5.4 |
SGE3S 60B-3015 | 60 | ⌀180 | ⌀186 | B1 | 30 | ⌀15 | ⌀130 | 20 | 50 | 8.0 |
SGE3S 70B-3020 | 70 | ⌀210 | ⌀216 | B1 | 30 | ⌀20 | ⌀150 | 20 | 50 | 10.8 |
SGE3S 80B-3020 | 80 | ⌀240 | ⌀246 | B1 | 30 | ⌀20 | ⌀170 | 20 | 50 | 14.1 |
Number Of Teeth z | Face Width b | Rotation Speed (min-1) Revolutions/Min | Rotation Speed (min-1) Revolutions/Min | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
400 | 800 | 1,200 | 1,500 | 1,800 | 2,500 | 3,000 | 400 | 800 | 1,200 | 1,500 | 1,800 | 2,500 | 3,000 | ||
20 | 30 | 9.61 | 17.12 | 23.88 | 28.75 | 33.56 | 44.16 | 51.50 | 2.50 | 4.59 | 6.52 | 7.92 | 9.32 | 12.44 | 14.63 |
25 | 30 | 12.83 | 22.47 | 31.65 | 38.25 | 44.59 | 58.65 | 68.07 | 3.87 | 6.99 | 10.02 | 12.23 | 14.36 | 19.17 | 22.43 |
30 | 30 | 15.98 | 28.09 | 39.47 | 47.64 | 55.43 | 72.74 | 86.96 | 5.51 | 9.98 | 14.28 | 17.40 | 20.40 | 27.16 | 32.74 |
40 | 30 | 21.97 | 38.89 | 54.81 | 66.08 | 76.77 | 105.40 | 126.48 | 9.51 | 17.36 | 24.90 | 30.31 | 35.50 | 49.45 | 59.82 |
50 | 30 | 27.65 | 49.70 | 69.74 | 83.74 | 100.12 | 139.05 | 166.86 | 14.48 | 26.84 | 38.33 | 46.48 | 56.01 | 78.92 | 95.47 |
60 | 30 | 33.58 | 60.06 | 84.13 | 103.96 | 124.75 | 173.26 | 207.92 | 20.68 | 38.13 | 54.37 | 67.85 | 82.07 | 115.64 | 139.88 |
70 | 30 | 39.28 | 70.25 | 99.75 | 124.69 | 149.63 | 207.82 | 249.39 | 27.86 | 51.36 | 74.24 | 93.71 | 113.35 | 159.72 | 193.20 |
80 | 30 | 44.76 | 80.24 | 116.46 | 145.58 | 174.69 | 242.63 | 291.15 | 35.97 | 66.47 | 98.20 | 123.96 | 149.95 | 211.28 | 255.57 |
An M3 ground spur gear. JIS N5 Grade high-precision grade ground spur gear. Excellent wear resistance and high strength teeth thanks to the use of induction hardening.
Spur Gear (Pinion Gear), Resin Type, Pressure Angle 20°
A spur gear (pinion gear) resin type with a pressure angle of 20°. Equivalent MISUMI products are also available.
Part Number |
---|
SGE3S15B-3012 |
SGE3S60B-3015-H-26 |
SGE3S60B-3015-P-43 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Number of Teeth (Teeth) | Heat Treatment | Shaft Bore Config. | Ground Tooth | Shaft Bore Dia., Shaft Dia. d (Ø) | Shaft Bore Tolerance | Metal Bushing | Accuracy ((Class) * New JIS) | Shaft Hole Specifications | Shaft hole finished | Pilot Hole Product, Completed Product | Tapped Hole Size | Set screw size | Diameter of Hub (mm) | Base material | Material (Details) | Shape (details) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MYR 244.46 | 1 Piece(s) | 3 Day(s) or more | 10 | 15 | [High Frequency] Tooth Induction Hardened | Round hole | Presence | 12 | H7 | No | Class 7 equivalent | Standard shaft hole product | Round hole lathed finish | Pilot hole product | - | - | - | - | S45C carbon steel for mechanical structures (JIS G 4051) | B1 | ||
MYR 947.65 | 1 Piece(s) | 6 Day(s) or more | - | 60 | No | Round hole | No | 26 | - | - | - | Shaft hole processed products | Round Hole | Pilot Hole Product | - | - | 130 | SGE | S45C | - | ||
MYR 961.15 | 1 Piece(s) | 6 Day(s) or more | - | 60 | No | Round hole+tap | No | 43 | - | - | - | Shaft hole processed products | Round hole+tap hole | Pilot Hole Product | M8 | M8×6 | 130 | SGE | S45C | - |
Loading...
Material | Steel | Gear Shape | Shape B | Surface Treatment | No |
---|---|---|---|---|---|
Backlash | Presence | Bearing | No | Tooth Width B(mm) | 30 |
Module | 3 |
KYOUIKU GEAR MFG
Standard Price : MYR 76.36-
Days to Ship : 3 Day(s) or more
KONISHI
Standard Price : MYR 49.98-
Days to Ship : 2 Day(s) or more
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy