(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

AC Medium/Heavy-Duty Roller PPM605 Series

Part Number

Configured Part Number is shown.

 
Part Number
PM605AS-30-800-3-200
PM605AS-30-800-3-200-BR
PM605AU-15-1000-3-200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWidth W
(mm)
Drive Motor Type Motor Specifications Nominal Peripheral Speed
(m/min)

MYR 1,056.09

1 Piece(s) 8 Day(s) or more 800StandardStandard Motor-30

MYR 1,562.51

1 Piece(s) 22 Day(s) or more 800StandardStandard MotorBrake30

MYR 1,106.73

1 Piece(s) 9 Day(s) or more 1000AccumulationAccummotor-15

Loading...

  1. 1

Basic Information

Type Long Roller Long Roller Type With Motor Shaft Type Shaft
Bearing No Roller Material STKM12 Outer Dia. D(Ø) 60.5
Properties Standard Lining No Surface Treatment Trivalent Chromate
Load (Reference)(N) 9800 or Less Power Supply Three-Phase 200 V Specification Outer Diameter(φ) 60.5

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)