(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

OSS Leveling Block OSE-Type (Part Numbers)

OSS Leveling Block OSE-Type

[Features]
· Can be installed and fixed using an anchor bolt.

[Uses]
· For the installation of various milling machines, planers, machine tools, surface plates, etc.

Part Number

Configured Part Number is shown.

OSE-2N

Part Number
OSE-2N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 2,127.68

1 Piece(s) 23 Day(s) or more

Loading...

  1. 1

Basic Information

Type Precision Mechanical Type Height Adjusting Handle No Width W(mm) 175
Allowable Load(kN) 45 Height adjustable amount(mm) 6 Minimum Height(mm) 85
Properties Standard Swivel Mechanism No Length(mm) 255
Lift(mm) 6 Specifications Adjustable Leveling Installation Quantity 1
JAN code 4560379762825 Ordering Code 367-8873 Mass(kg) 16

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)