(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Q hook bolt

Q hook bolt

[Features]
· The hexagonal nut will determine the mounting direction.
· Since the threaded part is long, it can be attached to the anchor, or directly to the board.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
QFB-5
QFB-6
QFB-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThread Dia. Dimension B
(mm)
Dimension L1
(mm)
Dimension D
(mm)
Dimension L
(mm)
Dimension S
(mm)

MYR 40.65

1 Piece(s) 3 Day(s) or more M617335.5508

MYR 51.07

1 Piece(s) 3 Day(s) or more M617406579

MYR 106.81

1 Piece(s) 3 Day(s) or more M102662108616

Loading...

  1. 1

Basic Information

Type Hook Material SUS304 Dimension T(mm) 2

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)