(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Wire Net (Stainless Steel) EA952BB-32 (Part Numbers)

Wire Net (Stainless Steel) EA952BB-32

【Product Specifications】
・Material…Stainless steel (SUS304)
・Length…1m
・Mesh…15
・Width…450
・Wire dia.…1.5

Part Number

Configured Part Number is shown.

EA952BB-32

Part Number
EA952BB-32
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 412.33

1 Piece(s) 3 Day(s) or more

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)