(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
[Features]
· Universal model that can be used in a wide variety of industries due to its outstanding performance such as precision and rigidity, and due to its outstanding functionality such as high deceleration rates and environmental resistance
· Thanks to its robustness, it can also be used for processing machinery on which heavy loads are exerted during cutting or caulking processes.
· The small servo motor enables massive drive power due to the adoption of a unique speed reduction gear for the quick deceleration lineup
· The internal structure was redesigned with cast iron housing and high rigidity output bearings to achieve rigidity at least five times that of conventional models (RA series)
· Can be mounted on a wide size range of servo motors (supports servo motors of various manufacturers)
· As the servo motor is fastened by coupling, it can be easily installed even by a first-time user
· The optional special water- and dustproof seal enables use in wet and dusty environments
· Ensures rigidity that helps prevent breakage inside the unit even during sudden emergency stops while turning
Japanese Only
Part Number
Configured Part Number is shown.
Part Number |
---|
RU63-202U-FR-A |
RU63-206T-AR |
RU63-602T-BS-A |
RU80-201T-BS-A |
RU80-202T-ER |
RU80-206T-HS-A |
RU80-602T-AS |
RUX63-203T-GW-A |
RUX63-205T-EW |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Type | Reduction Ratio | Axis Dia. (φ) | Output Part P.C.D | Size | Mounting Posture | Servo Motor Mounting Surface | Attachment Type | Access Hole Position | Waterproof/Dustproof |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MYR 39,251.46 | 1 Piece(s) | 45 Day(s) or more | 10 | [Roller Gear] Roller Gear | 20 | 32.5 | φ52.5 | 63 | V surface is bottom | Main Body Left Side | F | R Surface Direction | Available | ||
MYR 30,660.44 | 1 Piece(s) | 45 Day(s) or more | 10 | [Roller Gear] Roller Gear | 20 | 32.5 | φ52.5 | 63 | S surface is bottom | Standard (Main Body Right Side) | A | R Surface Direction | NA | ||
MYR 46,096.05 | 1 Piece(s) | 55 Day(s) or more | 10 | [Roller Gear] Roller Gear | 60 | 32.5 | φ52.5 | 63 | V surface is bottom | Standard (Main Body Right Side) | B | S Surface Direction | Available | ||
MYR 48,761.40 | 1 Piece(s) | 45 Day(s) or more | 10 | [Roller Gear] Roller Gear | 20 | 50 | φ75 | 80 | W surface is bottom | Standard (Main Body Right Side) | B | S Surface Direction | Available | ||
MYR 39,266.09 | 1 Piece(s) | 45 Day(s) or more | 10 | [Roller Gear] Roller Gear | 20 | 50 | φ75 | 80 | V surface is bottom | Standard (Main Body Right Side) | E | R Surface Direction | NA | ||
MYR 48,761.40 | 1 Piece(s) | 45 Day(s) or more | 10 | [Roller Gear] Roller Gear | 20 | 50 | φ75 | 80 | S surface is bottom | Standard (Main Body Right Side) | H | S Surface Direction | Available | ||
MYR 46,656.19 | 1 Piece(s) | 55 Day(s) or more | 10 | [Roller Gear] Roller Gear | 60 | 50 | φ75 | 80 | V surface is bottom | Standard (Main Body Right Side) | A | S Surface Direction | NA | ||
MYR 60,267.76 | 1 Piece(s) | 65 Day(s) or more | - | [Roller Gear] Roller Gear (High accuracy type) | 20 | 32.5 | φ52.5 | 63 | U surface is bottom | Standard (Main Body Right Side) | G | W Surface Direction | Available | ||
MYR 51,676.73 | 1 Piece(s) | 65 Day(s) or more | - | [Roller Gear] Roller Gear (High accuracy type) | 20 | 32.5 | φ52.5 | 63 | R surface is bottom | Standard (Main Body Right Side) | E | W Surface Direction | NA |
Loading...
Mounting Class | Flange | With or Without Motors | NA | Output Shaft Type | Hollow |
---|---|---|---|---|---|
Output Shaft Placement | Perpendicular | Lubricating Method | Oil Lubricant |
SANKYOSEISAKUJO
Standard Price : MYR 2,708.76
Days to Ship : 17 Day(s) or more
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy