(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

[PFA] Fluororesin Tube EA125FH-4

[PFA] Fluororesin Tube EA125FH-4

【Product Specifications】
・Material-Fluororesin (PFA)
・Operating temperature:-65℃ to 180℃
・Color-Semitransparent
・Max operating pressure (23℃)
・Weather-resistant and nonflammable
・Inactive against most chemicals and solvents
・It hardly adheres to most materials and even if it adheres, it can be removed easily.
・OD x ID…4 x 2mm
・Length…3m
・Max pressure(MPa)…2.4

Part Number

Configured Part Number is shown.

EA125FH-4

Part Number
EA125FH-4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 122.70

1 Piece(s) 3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA125FH-4 in the [PFA] Fluororesin Tube EA125FH-4 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)