(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Fluor rubber O-ring EA423RF-11【10 Pieces Per Package】

Fluor rubber O-ring EA423RF-11

【Product Specifications】
・Material-Fluororubber
・Oil-resistant, heat-resistant
・JIS number…P-11

Part Number

Configured Part Number is shown.

EA423RF-11

Part Number
EA423RF-11
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

MYR 54.81

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA423RF-11 in the Fluor rubber O-ring EA423RF-11 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)