(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Mini Ball Valve (Tap Type) EA425BL-16

Mini Ball Valve (Tap Type) EA425BL-16

【Product Specifications】
・Pressure-0.98MPa or below
・Temperature: -10 to 80℃
・For tapping oil from oil can
・External thread…PT1/8
・Ball hole dia.…6mm

Part Number

Configured Part Number is shown.

EA425BL-16

Part Number
EA425BL-16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 94.14

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA425BL-16 in the Mini Ball Valve (Tap Type) EA425BL-16 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)