(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

T-Bolt Clamp EA463SC-39【10 Pieces Per Package】

T-Bolt Clamp EA463SC-39

【Product Specifications】
・Material-Band: stainless steelBolt: steel
・Band width (mm)…20
・Compatible dia.…36 to 39mm

Part Number

Configured Part Number is shown.

EA463SC-39

Part Number
EA463SC-39
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

MYR 167.90

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA463SC-39 in the T-Bolt Clamp EA463SC-39 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)