(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Pan Head Wood Screw Set [Stainless Steel] EA949ED-128

Pan Head Wood Screw Set [Stainless Steel] EA949ED-128

【Product Specifications】
・Material-Stainless steel
・(+)Pan head
・Dim.-M4.1×25mm
・Qty. per unit-20

Part Number

Configured Part Number is shown.

EA949ED-128

Part Number
EA949ED-128
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 47.03

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)