(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

High Torque Tool Correspondence Bis [18V Correspondence] EA949FC-75 (Part Numbers)

High Torque Tool Correspondence Bis [18V Correspondence] EA949FC-75

【Product Specifications】
・…Made In Japan
・Material …Iron (Unichrome Plating )
・(+) Flexible Head Size(Mm)
・Supports Overall Woodwork, And Is Available Via A High-torque 18 V Electric Tool.
・Coarse Thread About 1.5 Double Strongth
・Size (mm) …4.6×75
・Qty.Per Unit …20

Part Number

Configured Part Number is shown.

EA949FC-75

Part Number
EA949FC-75
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 29.64

1 Piece(s) 3 Day(s) or more

Loading...

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)