(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

PPS Spacer (Hexagonal Male-Male Insulated Type) NSP-E/NSP-WE

PPS Spacer (Hexagonal Male-Male Insulated Type) NSP-E/NSP-WE

[Nominal Thread Diameter (M)] 3/4
Main body
[Materials] PPS (polyphenylene sulfide) Grade #1140A1 filled with 40% glass fiber
[Color] Brown
[Thermal Deformation Temperature] 1.82 Mpa, 260°C, 110°C (adhesive)
[UL Standard] UL94V-0 (material)
Male screw
[Materials] Free-cutting brass (C3604BD) with cadmium content of less than 75 ppm
[Treatment] Nickel plating (Ni)
Main body is an insulator (both male threads are not conductive.)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

NSP-355E

 
Part Number
NSP-355E
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 6.83

50 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Basic Information

Type Hexagon End Shape (Left) Male thread End Shape (Right) Male thread
Wrench Flats B(mm) 5.5 Length L(mm) 55 Material Resin
Surface Treatment NA Post Type Solid Scale No memory
Pilotted Ends NA Gas Vent Hole Available Material Details PPS (Polyphenylene sulfide)

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)