(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Stepped Grip Nut No. 2 Long Type【100 Pieces Per Package】

Stepped Grip Nut No. 2 Long Type

[Material] Steel
[Surface Processing] None
[Nominal of Thread (M)] 4/5/6
[Application/Function] Manual fastening
[Sales Unit] Box/Package

(i)Caution

  • This is a representative image. See the product standards for details.

Part Number

Configured Part Number is shown.

Part Number
KNNH2B-ST-M4
KNNH2B-ST-M5
KNNH2B-ST-M6
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSNominal of Thread (M)

MYR 1,252.26

100 Pieces Per Package

1 Pack(s) 14 Day(s) or more 104

MYR 1,252.26

100 Pieces Per Package

1 Pack(s) 14 Day(s) or more 105

MYR 1,403.63

100 Pieces Per Package

1 Pack(s) 14 Day(s) or more 106

Loading...

  1. 1

Basic Information

Material Steel Surface Treatment No Thread Type Metric coarse
Applications, Functions Hand tightening Sales Unit Box/package Surface Treatment (Details) No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)