(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

3-Dimensional Adjustment Hinge

3-Dimensional Adjustment Hinge

Vertical, side to side, forward and backward adjustment

(i)Caution

  • This product image is an example. Please see the product specifications for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

N-109L-33Y

 
Part Number
N-109L-33Y
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 173.86

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Type Special Type Length(mm) 102 Body Material Iron
Width(mm) 107 to 111 Reversed For Left Side Mounting Method Screw
Mounting Screw Hole Type Countersinks Finish Gold Specifications Door thickness: 33 mm

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)