(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Terminal Block PRS Series

Terminal Block PRS Series

[Features]
· Wires which have previously been connected to terminal blocks such as the wires used in sensors and electromagnetic valves are, with this product, connected to a connector. Doing this allows for high density connections and more logical wiring.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

PRS-1D20

Part Number
PRS-1D20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 220.71

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Connector MIL Connector Terminal Block Clamp Pressure Welding Number of Poles(Pole) 20
Mounting Method DIN rail/Direct attachment Supported equipment PLC Supported equipment manufacturer Mitsubishi Electric
Dimension vertical(mm) 85 Dimension width(mm) 63.5 Dimension depth(mm) 55.5
Implementation connector manufacturer (Connector side) DDK Ltd. Wiring Method Pressure Welding Cable(m) NA

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)