(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

ICT Insulated Chain Terminal: Rod Type【1,500 Pieces Per Package】

ICT Insulated Chain Terminal: Rod Type

[Features]
· The terminal insulation coverings are formed into a chain and wound onto a reel, and therefore major benefits are realized as the terminals can be continuously crimped.
· Placing individual terminals in a crimping die is not necessary.
· The crimping machine can operate and perform crimping by electrically detecting when a wire is inserted into the terminal, so operation using a fit switch is not necessary, and operation can be greatly simplified.
▪ Because the crimp position is always stable, stable quality can be obtained for ICT.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
ICTVTC-1.25-11
ICTVTC-5.5-11
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipOuter Diameter
(mm)
Overall Length
(mm)
Conforming wire size
(AWG)
Insulation coating (color)

MYR 661.64

1,500 Pieces Per Package

1 Pack(s) 10 Day(s) or more 1.92322 to 16Red

MYR 914.22

1,500 Pieces Per Package

1 Pack(s) 10 Day(s) or more 2.728.512 to 10Yellow
Part Number
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipOuter Diameter
(mm)
Overall Length
(mm)
Conforming wire size
(AWG)
Insulation coating (color)

Loading...

  1. 1

Basic Information

Type Crimp Terminal With Insulation Shape Bar mold Insulation material Vinyl
Representative Standard UL / CSA Detailed Shape ICT TC type Number with packs(Piece) 1500

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)