(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

RS-232C Environment Compatible Cable (Straight)

RS-232C Environment Compatible Cable (Straight)

[Features]
• This product allows the computer main body to connect to an RS-232C peripheral device.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

C232N-E9

 
Part Number
C232N-E9
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 91.76

1 Piece(s) 1 Day(s) or more

Loading...

  1. 1

Basic Information

CN1 9-core female CN2 9-core male Type Straight Connection
Length(m) Fixed Length CN1 screw Inch (#4-40) CN2 screw Inch (#4-40)
Cable color Gray Cable Length(m) 1.5 Specification information Female: inch screw, male: inch nut

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)