(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

MX37 Series, Contact

MX37 Series, Contact

The MX37 series pin contact for cable-to-cable (relay) connections.

[Features]
· Internal short contact type.
· By shortening unconnected contacts, product malfunctions caused by static electricity, etc., are avoided.
· The short function is released by mating with a socket connector.

Part Number

Configured Part Number is shown.

M37P75C4P3

Part Number
M37P75C4P3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 27.90

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Connector series initials M·N·O M·N·O MX Applicable pin/contact Male
Wire connection method Crimp Connection direction Straight Applicable Wire Size(AWG) 20
Applicable Wire Size(mm2) 0.5 Applicable wire coating outer diameter(mm) 1.7 Contact contacting part finish Partially gold
Material Copper Alloy Applicable wire type AVSS/AVSSC/AVSSX/TVSSX

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)