(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
[Features]
・Thanks to heat resistant 105°C insulation vinyl, most suitable for high temperature processes for soldering.
・The conductor features superior corrosion protection and solderability due thanks to its tin plated annealed copper wire.
· All wire cores have a different color so that they are easily identified during wiring and connection work (spiral marking method for 15 cores or more).
・Shielded cable (SCIC) features high-density shielding structure for excellent noise resistance.
· The insulating and exterior coating materials use lead-free vinyl, which is environmentally friendly.
Japanese Only
Part Number |
---|
SCIC 24CX0.18SQ-34 |
SCIC 50CX0.18SQ-83 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Overall Length (m) | Number Of Cores (Core) | Finished outer diameter (mm) |
---|---|---|---|---|---|---|---|
MYR 1,849.51 | 1 Piece(s) | 2 Day(s) or more | 34 | 24 | 9.5 | ||
MYR 6,457.68 | 1 Piece(s) | 3 Day(s) or more | 83 | 50 | 12.5 |
Loading...
Conductor Cross Section(mm2) | 0.18 | AWG size(AWG) | 25 | Rated Voltage | 100V |
---|---|---|---|---|---|
Shield | Available | Properties | Heat-Resistance | Sheath (outer coating) color | Dark gray |
Grounding Wire | NA | Sheath (outer coating) material | Non-lead vinyl | Insulation body materials | Non-lead vinyl |
Conductor number of strands/diameter of strands(Units/mm) | 7/0.18TA | Conductor outer diameter(mm) | 0.54 | Insulation body outer diameter(mm) | 1.14 |
TACHII ELECTRIC WIRE
Standard Price : MYR 1,689.03
Days to Ship : 45 Day(s) or more
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy