(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Commercial MATE-N-LOK Connector (Connector)

Part Number

Configured Part Number is shown.

1586532-2

Part Number
1586532-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 19.83

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector series initials Katakana Katakana Commercial MATE-N-LOK
Applicable pin/contact Male (plug) Number of Poles 3 Application For PCB
Rated Voltage(V) 250 Type Pin header Center line (pitch)(mm) 5.08
Color Natural Color Contact material/finish Phosphor bronze Housing Material Nylon
Mounting type Direct mounting type

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)