(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Power Panel Cabinet Single Swing Type EA940CZ-8

Power Panel Cabinet Single Swing Type EA940CZ-8

【Product Specifications】
・Material-Body: Steel
・Effective depth-141mm
・Mounted board-Steel board: 2.3mm
・For indoors
・Protection grade-IP2XD
・External dim.(mm)-400 x 500 x 160
・Board dim.(mm)-320 x 420

Part Number

Configured Part Number is shown.

EA940CZ-8

Part Number
EA940CZ-8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 1,523.51

1 Piece(s) 3 Day(s) or more

Loading...

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)