(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Super Hard, Regular Shank, 2-Flute 2RSE

Part Number

Configured Part Number is shown.

2RSE5

Part Number
2RSE5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 100.78

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Blade diameter (D)(φ) 5 Blade length (ℓ)(mm) 15 work material general steel / Cast Iron / Aluminum / Copper
Blade shape type Square Number of flutes(sheet) 2 Tool Material Type Cobalt HSS
Machining Application Plane / Side / Groove / Inclined Cuts Shank diameter (d)(mm) 6 Coating Non-Coated
Overall Length (L)(mm) 50 Torsion Angle (θ) Standard torsion (30-40°)

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)